Eaton SPDI series

Eaton SPDI

Designed for IEC, Class I and II, 1 and 3 phase. Point of entry and sub board. Din rail mount, 40kA to 100kA, remote alarm output all models.

 

Eaton SPDI - Technical Specifications


Product Snapshot
KA rating 60kA to 150kA per mode
Connection type Parallel shunt
Operation modes Differential and / or common mode
Operating voltages 380 – 440vac 3 phase, 220 – 280vac 1 phase
Models
Part Number Configuration modes
EATON SPDI
SPD360NI L1, L2, L3-N, N-E 60kA per mode
SPD360GI L1,L2 ,L3-E , N-E 60kA per mode
SPD150I L-N or L-E 150kA per mode

Eaton SPDI - Features

  • Surge ratings starting from 50kA to 120kA (8/20uS)
  • DIN43880 profile IP20 enclosure allows compatibility with most common switchboards
  • Versatile mounting clips offer the option of DIN rail or surface mount with ease
  • Clear & concise protection status indicators & a dry-contact alarm
  • Extended voltage range to suit most common power distribution systems



Eaton SPDI - Documentation

ANZ Surge Protection Catalogue
English
21-May-2015
 
2294 kB
SPD3Gi_tech_installation_guide
English
14-Mar-2012
 
237 kB
SPDI series brochure
English
3-Nov-2010
 
399 kB
Surge Proofing your Home and Small Business
English
22-Jan-2013
 
411 kB
Shunt Vs Series SPD
English
3-Nov-2010
 
84 kB
PB2012-01-SPD New SPD ratings
English
8-Mar-2012
 
36 kB
PB2007-01-TVSS_SPDi
English
3-Nov-2010
 
91 kB
SPD360Ni Tech Spec
English
26-Apr-2015
 
115 kB
SPD360Gi Tech Spec
English
26-Apr-2015
 
143 kB
SPD150i Tech Spec
English
3-Apr-2015
 
85 kB
SPD3Ni_tech_installation_guide
English
14-Mar-2012
 
209 kB
SPD120i_tech_installation_guide
English
14-Mar-2012
 
234 kB
SPD3i_2 IMAGE
English
3-Nov-2010
 
911 kB
SPD120i_IMAGE
English
3-Nov-2010
 
885 kB
SPDi_FrontiIMAGE
English
3-Nov-2010
 
1237 kB
SPDi_Front_Angle_2_IMAGE
English
3-Nov-2010
 
247 kB
Surge protection technical training
English
3-Nov-2010
 
2621 kB

Eaton SPDI - Support

Technical Help Desk
Service Hotline: + 65 6825 1684
Email: SEATS@eaton.com