Eaton SPDV60 and T60 series

Eaton SPDV60

Designed for IEC, Class II, 1 and 3 phase. Point of entry and sub board. Din rail mount, 1 din wide, modular cartridge, 60kA per mode, remote alarm output all models.

 

Eaton SPDV60 and T60 - Technical Specifications


Product Snapshot
KA rating 60kA per mode
Connection type Parallel shunt
Operation modes Differential and / or common mode
Operating voltages 220 – 300vac 1 phase
Models
Part Number Configuration modes
EATON SPDV60 and T60
SPDV60-300 L-N or L-E
SPDT60-255 N-E

Eaton SPDV60 and T60 - Features

  • 1 mode plug-in protection
  • 60kA 8/20uS maximum surge rating
  • Compact solution for primary protection
  • DIN43880 case, 35mm DIN-rail
  • Removable dry-contact alarm connection
  • Thermally protected



Eaton SPDV60 and T60 - Documentation

ANZ Surge Protection Catalogue
English
21-May-2015
 
2294 kB
SPDV60 & SPDT60 brochure
English
3-Nov-2010
 
335 kB
Shunt Vs Series SPD
English
3-Nov-2010
 
84 kB
PB2007-04-TVSS_SPDV60_&_SPDT60
English
3-Nov-2010
 
253 kB
spdv60-300_install & tech
English
3-Nov-2010
 
59 kB
510084_spdt60-255_install & tech
English
3-Nov-2010
 
150 kB
Surge protection technical training
English
3-Nov-2010
 
2621 kB

Eaton SPDV60 and T60 - Support

Technical Help Desk
Service Hotline: + 65 6825 1684
Email: SEATS@eaton.com