Eaton SSFi & PSFi series

Eaton SSFI

Designed for IEC, Class III, plug in surge power board for domestic, SOHO and light industrial environments.10A and 15A IEC in / out, rugged case, dual mode filter and 3 mode surge protection.

 

Eaton SSFI - Technical Specifications


Product Snapshot
KA rating 40kA mass aggregate
Connection type Series filter
Operation modes L-N, L-E, N-E
Operating voltages 220-285vac
Models
Part Number Configuration modes
EATON SSFI
SSF10I 10A, L-N,L-E,N-E
SSF15I 15A, L-N,L-E,N-E

Eaton SSFI - Features

  • Surge suppression & filtering in a single package
  • Small footprint, modular design
  • Enclosed in rugged metal housing
  • Surge suppression rating 40kA all modes
  • Protection Fail Indicators
  • 3 mode, 3 Stage Protection
  • 12 Month Warranty



Eaton SSFI - Documentation

PSFi Surge Filter Brochure
English (AU)
4-Apr-2015
 
424 kB
Shunt Vs Series SPD
English
3-Nov-2010
 
84 kB
PSFi_Tech_Spec_and_Install_info
English
3-Apr-2015
 
135 kB
PSFi blackjpg
English
28-May-2014
 
3 kB
Surge protection technical training
English
3-Nov-2010
 
2621 kB

Eaton SSFI - Support

Technical Help Desk
T: (852) 27456682
F: (852) 27456177
E: EE-Marketing-HK@eaton.com