Eaton PVD40 series

Eaton PDV40

Designed for IEC, Class II, Photo Voltaic Diverter used to protect domestic and industrial grid interactive inverters and solar panel arrays in the 1.5kW to 10kW range. Din rail mount, modular cartridge with remote alarm output.

 

Eaton PVD40 - Technical Specifications


Product Snapshot
KA rating 40kA per mode
Connection type Parallel shunt
Operation modes +ve and -ve to Earth
Operating voltages 500VDC, 600VDC, 1000VDC
Models
Part Number Configuration modes
EATON PVD40
PVD40-500-V-C 500VDC +ve and -ve to Earth
PVD40-600-V-C 600VDC +ve and -ve to Earth
PVD40-1000-V-CD 1000VDC +ve and -ve to Earth

Eaton PVD40 - Features

  • 2 mode plug in protection
  • 40kA surge suppression rating
  • Compact modular solution
  • 2 & 3 unit DIN43880 case, 36 & 54mm DIN-rail mount



Eaton PVD40 - Documentation

ANZ Surge Protection Catalogue
English
21-May-2015
 
2294 kB
PVD series brochure
English
7-Nov-2010
 
184 kB
Surge Proofing your Home and Small Business
English
22-Jan-2013
 
411 kB
PVD product_bulletin_external
English
7-Nov-2010
 
102 kB
PVD40-500-V-C Specification
English
7-Nov-2010
 
91 kB
PVD40-600-V-C Specificaton
English
7-Nov-2010
 
91 kB
PVD40-1000-V-CD Specification
English
7-Nov-2010
 
109 kB

Eaton PVD40 - Support

Technical Help Desk
Service Hotline: + 65 6825 1684
Email: SEATS@eaton.com