E Series DX (20-80 kVA) Technical Specs

Input
Nominal Voltage380/400/415 Vac (L-L)
220/230/240 Vac (L-N)
Frequency20-40 kVA: 40-75 Hz;
60-80 kVA: 40-65 Hz (self-adaptive to 50 Hz and 60 Hz)
Wiring3-Phase + N + PE
THD i<5%
Power factor>0.99
Dual-line inputSupported
Battery
Type220/230/240
Backup timeUp to 15 min with internal batteries on 20-40kVA,
more with external batteries
360 V (30x12 V, 180 cells), 20kVA internal battery
model
384 V (32x12 V, 192 cells), all other models
Output
Voltage380/400/415 Vac (L-L)
220/230/240 Vac (L-N)
Frequency50/60 Hz
PhaseThree-phase four wire + grounding
Power factor0.8
Overload capability125%, 10 min
150%, 1 min.
Efficiency
Line mode92%
HE (high efficiency)98%
Display
LCDChinese/English UPS state and operation introduction. Input voltage, output voltage, current, frequency, charger voltage and current, fault and warning display.
LEDUPS operation status
Warning equipment
 Buzzer alarm and light double LED
Communication interface
 RS-232, AS/400, RS485, service, EPO, compensate interface for battery temperature, intelligent slot
Operation environment
Temperature 0°C to 40°C
Humidity20% to 90%
Part numbers
Standard models using external battery solution Eaton E Series DX 20 kVAEDX20K4E
Eaton E Series DX 30 kVAEDX30K4E
Eaton E Series DX 40 kVAEDX40K4E
Eaton E Series DX 60 kVAEDX60K4
Eaton E Series DX 80 kVAEDX80K4
Standard models with space for internal batteries Eaton E Series DX 20 kVA BEDX20K4EB
Eaton E Series DX 30 kVA BEDX30K4EB
Eaton E Series DX 40 kVA BEDX40K4EB
Standard models with internal batteries installedEaton E Series DX 20 kVA BIEDX20K4EBI
Eaton E Series DX 30 kVA BIEDX30K4EBI
Eaton E Series DX 40 kVA BIEDX40K4EBI
Weight
Net weight (kg)EDX20K4E: 82
EDX30K4E: 135
EDX40K4E: 140
EDX60K4: 282
EDX80K4: 306
EDX20K4EB: 120
EDX30K4EB: 195
EDX40K4EB: 195
EDX20K4EBI: 272
EDX30K4EBI: 515
EDX40K4EBI: 515
Gross weight (kg)EDX20K4E: 122
EDX30K4E: 210
EDX40K4E: 215
EDX20K4EBI: 320
EDX30K4EBI: 575
EDX40K4EBI: 575
Dimensions, W x D x H (mm)
 EDX20K4E: 420 x 643 x 956
EDX30K4E: 450 x 700 x 1150
EDX40K4E: 450 x 700 x 1150
EDX60K4: 600 x 800 x 1900
EDX80K4: 600 x 800 x 1900
EDX20K4EB: 420 x 710 x 1245
EDX30K4EB: 470 x 710 x 1753
EDX40K4EB: 470 x 710 x 1753
EDX20K4EBI: 420 x 710 x 1245
EDX30K4EBI: 470 x 710 x 1753
EDX40K4EBI: 470 x 710 x 1753
Warranty
1 year standard warranty