Rack-mounted Power Distribution

Eaton Enclosure Power Distribution Unit – ePDU

Eaton Enclosure Power Distribution Unit – ePDU

Eaton ePDUs are Enclosure based Power Distribution Units designed specifically for data centre environment. Eaton ePDUs provide reliable, consistent power distribution and allow you to measure, monitor and manage your energy consumption down to individual server level.

Eaton Rack Power Module (RPM)

The Eaton RPM, part of the Powerware series, simplifies data center power distribution by delivering up to 36 kW of power in a 3U cabinet.

Eaton HotSwap MBP

PDU with a built-in maintenance by-pass to replace a faulty UPS in the field without the need to switch off the connected equipment.

Eaton ATS 16 & ATS 30 (Automatic transfer switch)

Eaton ATS 16 and ATS 30 are designed to provide power supply redundancy for single connection equipment. With ATS, power from two independent sources can be supplied to IT equipment, which have only one input power supply.