Eaton ATS 16 & ATS 30

The Eaton ATS offers an affordable solution for customers willing to add power redundancy to networking equipment like switches and routers. This automatic transfer switch will power them from 2 different sources. Should one power source fail, the alternate one will switch over with no interruption to the connected equipment. Eaton ATS can be connected to multiple devices at the same time while saving the cost of expensive redundant power supplies.

Eaton ATS 16 & ATS 30 – Technical Specifications

Product Snapshot
Frequency 50Hz
Nominal current 16A – 30A
ATS Model
Part Number Style Number Nominal current Input Plug Outputs
ATS
Usually in stock
EATS16N EATS16N 16A (2) C20 (8) C13, (1) C19
EATS30N EATS30N 30A Hardwired Hardwired

Eaton ATS 16 & ATS 30 – Features

  • Provides power redundancy to IT equipment
  • Alternative to expensive redundant power supplies available from networking equipment vendors
  • Compact, 1U rack form factor
  • Seamlessly switches from one power source to the other
  • Network management on ATS 30 and ATS 16 Netpack versions
  • LCD with metering and basic configuration capabilities

Eaton ATS 16 & ATS 30 – Documentation

Power Infrastructure solutions and products catalogue
English
25-Jul-2019
 
7828 kB
Eaton ATS Datasheet
English
2-Nov-2017
 
296 kB
Eaton ATS 16 & ATS 30 - Datasheet
English
14-Oct-2015
 
232 kB
EATON ATS 16 - Installation and user manual
English
29-Sep-2015
 
5457 kB
EATON ATS 30 - Installation and user manual
English
3-Dec-2014
 
4572 kB
SNMP IPv6 for ATS manual
English
3-Dec-2014
 
1193 kB
PB2015-01-DCS: New 30A ATS
English (AU)
28-Feb-2015
 
33 kB
Eaton EAT30 STS Technical Specification
English (AU)
28-Feb-2015
 
76 kB
Eaton-ATS2 MIB
English
30-May-2016
 
24 kB
Eaton ATS presentation
English (AU)
28-Feb-2015
 
2268 kB

Eaton ATS 16 & ATS 30 – Service & Support

Technical Help Desk
Service Hotline: + 65 6825 1684
Email: SEATS@eaton.com