Connectivity Products
Find the best connectivity card for your needs:
View a complete listing of our connectivity products
Gigabit Network Card
With faster speed and enhanced cybersecurity, the Gigabit Network Card improves power system reliability by providing warnings of pending issues to administrators and helping to perform orderly graceful shutdown of servers and storage.Function: Web/SNMP
Works with: 5P, 5PX, 9PX
Eaton Industrial Gateway Card
Eaton Industrial Gateway Card is the first in the industry to receive UL 2900-2-2 certification, ensuring it has been reviewed and tested, and meets the benchmark of this trusted brand.
Function: Web/SNMP/Modbus communications
Works with: 5P, 5PX, 9SX, 9PX, 9E, 93PM, 9PHD, 93PS, 91PS, 93PS Marine
Network Card-MS EOL
The Eaton Network Card-MS allows an Eaton UPS to directly connect to the Ethernet network and the Internet, supporting real-time monitoring and control of UPSs across the network via a standard Web browser, SNMP-compliant network management system or power management software.
Function: Web/SNMP
Works with: 5130, 5P, 5PX, 9130, EX, 9PX, 9E, 93E, 93PM
Power Xpert Gateway X-slot UPS card
The Eaton PowerXpert UPS card has a ModBus TCP interface in addition to Web, SNMP and email support. It has everything needed to provide vital power information to both IT systems including virtualisation and modern building management systems.
Function: MODBUS TCP, Web/SNMP; supports SNMP v1 and v3; IPv4 and v6; http, https and SMTP
Works with: 9395, 9355, 9155, BladeUPS
PowerXpert Gateway Mini-slot card
The Power Xpert Gateway Mini-slot communications card brings your Eaton 93PM UPS to your desktop.
Function: Web, SNMP v1 and v3, BACnet IP, Modbus TCP/RTU.
Works with: 93PM
Eaton Modbus Card
The Eaton Modbus Card is an X-Slot UPS connectivity device that provides continuous, reliable and accurate network monitoring of a UPS system through a Building Management System (BMS).
Function: Modbus
Works with: 9155, BladeUPS, 9395
Network and MODBUS Card-MS EOL
The Eaton Network and MODBUS Card-MS combines an SNMP agent, HTTP/Web server and a MODBUS card — providing continuous, reliable and accurate remote monitoring of a UPS system through a Building Management System (BMS), Industrial Automation System (IAS) or any network monitoring system using SNMP and traps, or any web browser.
Function: MODBUS
Works with: EX, 5PX, 9130, 9PX, 9E
Relay Card-MS
The Relay Card-MS replaces select Relay cards. The card provides a simple way to remotely deliver UPS information to an alarm system, PLC or computer system via dry contacts (relay), or it can be an RS232 interface for connection to a PC or a UPS control display unit.
Function: Relay
Works with: 5130, 5P, 5PX, EX, 9PX, 9E
X-Slot Relay Interface Card
Communications and control software are at the heart of any reliable power quality solution.
Function: Relay
Works with: 9155, BladeUPS, 9395
BestDock Relay Interface Card
Communications and control software are at the heart of any reliable power quality solution.
Function: Relay
Works with: 9130
Environmental Monitoring Probe Gen 2
Eaton Environmental Monitoring Probe (EMP) Gen 2 is a connectivity device that enables you to collect temperature and humidity readings in rack enclosures and monitor environmental data remotely.
Function: Environmental monitoring
Works with: 5P, 5PX, 5SC, 9PX, 9SX
Environmental Monitoring Probe EOL
The Eaton Environmental Monitoring Probe (EMP) enables you to remotely monitor environmental conditions as easily as you monitor power conditions.
Function: Environmental monitoring
Works with: 5P, 5PX, 5130, 9130, 9PX, 9E, 9155, BladeUPS, 93E, 93PM, 9355, 9395, EX