UPS Startup
Self-startup
UPSs equipped with a standard input plug (units 1500 VA and below) that fits into standard wall sockets are very easy to install. Units 2000 VA and above require a different wall socket that may not already exist in the location where the UPS will be installed. In these cases, an electrician can install the proper wall socket, after which you should have little problem with UPS installation.
Assisted startup
You may not feel comfortable installing electrical equipment—justifiably so. UPS installation deals with electrical power and batteries—both of which can be dangerous if not handled properly. In addition, UPS batteries can be very heavy and some units require a hardwired connection. As a result, UPS manufacturers usually offer a startup service for an additional fee. You can also hire a systems integrator, electrician or third-party service organization for UPS installation.
Manufacturer-required startup
Many three-phase UPS models (typically >40 kVA) must be started up by the UPS manufacturer to ensure they’re properly installed and calibrated. In general, electricians and contractors don’t have the required in-depth knowledge of the UPS. Manufacturer-trained field technicians provide an overview of the equipment and a tutorial of how to operate the UPS.
รายการผลิตภัณฑ์

- พีซี เวิร์กสเตชัน และอุปกรณ์ภาพและเสียงในครัวเรือน
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (650-1600VA)
- Eaton 5E (500-2000VA)
- Eaton 5V (650-1050 VA)
- Eaton 5S (550 - 1500VA)
- Eaton 5L (600-1000VA)
- Eaton Ellipse PRO (650-1600VA)
- เครือข่ายและเซิร์ฟเวอร์
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- E Series DX (1-3 kVA)
- Eaton DX-RT (6 -10 kW)
- Eaton 9E (1000-3000 VA)
- Eaton 9SX (700VA-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5 - 11 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- ศูนย์ข้อมูลและศูนย์บริการต่างๆ
- Eaton 93E XL (10-40 kVA)
- BladeUPS (12-60 kW)
- Eaton 91PS and 93PS (8-30/40 kW)
- Eaton 93PR (25-200 kW)
- Eaton 93E (100-200kVA) HE UPS
- Eaton 93E (15-500 kVA)
- Eaton 93PR (500-600 kW)
- Power Xpert 9395P (250-1200 kVA)
- Power Xpert 9395 (225-1100 kVA)
- Eaton Micro Data Center
- ยูพีเอสสำหรับการใช้งานทางทะเลและนอกชายฝั่ง
- Eaton 9130 Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton EX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- DC Power