Connectivity Products

ConnectUPS Mini-Slot, ConnectUPS-X, ConnectUPS-BD, and ConnectUPS-E Web/SNMP Devices
For Powerware Series and BladeUPS,
ConnectUPS WEB/SNMP cards are network cards for Eaton UPS systems that enable remote monitoring and provide HTTP, SNMP, SMTP, WAP, Telnet, SSL, SSH compatibility and advanced RS232 communications.
Network Management Card Minislot
For Pulsar series,
the Network Management Card provides Web/SNMP communication for UPS remote supervision and automatic server shutdown.
EMP Connectivity Device
For Powerware Series and BladeUPS,
the Eaton Environmental Monitoring Probe (EMP) enables you to remotely monitor environmental conditions as easily as you monitor power conditions.
Environmental Rack Monitor
For Powerware Series and BladeUPS,
Continuously monitor environmental data centre conditions at the UPS system rack level—ensuring power quality and power management of temperature and humidity at two locations in a rack and the status of up to four additional contact sensor devices—to protect data centre and UPS equipment from potentially damaging conditions and ensure the best UPS power quality.
Eaton Environment Sensor for NMC
For Pulsar series,
Environment Sensor supervises remotely two parameters: temperature level and humidity rate.
ViewUPS-X
For Powerware Series with X-slot,
ViewUPS-X Remote status panel for UPSs with XSlot, featuring back lit LCD information display, 4 status LEDs and audible alarm.
Relay Interface Card
For Powerware Series with X-slot,
Communications and control software are at the heart of any reliable power quality solution.
Eaton Management Card Contacts & RS232/Serial
For Pulsar series,
Management Card Contacts & RS232/Serial offers possibility to interface with monitoring systems using contact-based status information or offer an additional RS232/Serial link to the UPS.
Eaton Serial/Status Management Card
For Eaton 5130 and Eaton 9135,
Serial/Status Management Card offers possibility to interface with monitoring systems using contact-based status information or offer an additional RS232/Serial link to the UPS.
Eaton Modbus Card
For Powerware Series with X-slot,
the Eaton Modbus Card is an X-slot UPS connectivity device that provides continuous, reliable and accurate network monitoring of a UPS systems through a Building Management System (BMS).
Eaton Network Management Card & ModBus
For Pulsar series,
the Network Management Card + ModBus provides Web/SNMP communication for UPS remote supervision and automatic server shutdown, as well as remote monitoring using the modBus protocole.
Expansion Chassis
For Powerware Series,
with the Eaton Expansion Chassis, users may easily configure a UPS-based power management system that supports the chosen network protocol.
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.