Descargas de programas

Software de gestión energética para SAI
Software de integración
Software de interconexión
Software para sistemas de CC
Software de la herencia

Software de gestión energética para SAI

Intelligent Power Manager Screenshot
Intelligent Power Manager
Intelligent Power Manager software facilitates easy, versatile, remote monitoring and management of multiple devices to keep users apprised of power and environmental conditions. More info
Lansafe 6 Screenshot
LanSafe v. 6
LanSafe v.6 ofrece un gran soporte a los UPS de Eaton ( monofásico y trifásico) y a los ups de MGE ( monofásicos ) vía serie, USB, y a través de red. Más Informaciones
Netwatch Screenshot
Eaton NetWatch Software Version 5.0.0
Client shutdown software for use with ConnectUPS, BestLink and Network Management Card (NMC) cards. More info.

 OS Support

Lansafe WebView Screenshot
LanSafe WebView v. 1
LanSafe WebView proporciona un interface para monitorizar las propiedades del SAI y sus usuarios asociados basado en un navegador WEB. Más Informaciones
Personal Solution Pac Screenshot
Eaton Personal Solution-Pac
Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. More info
Enterprise Power Management Screenshot
Eaton Enterprise Power Manager 5 nodes
Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (5 Nodes)
Integrated Power Management Screenshot
Integrated Power Management
Microsoft Integrated Power Management
Network Management Proxy Screenshot
Eaton Network Management Proxy
Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network. The SNMP/HTML Proxy is a more economical solution for small UPS systems. It allows a UPS to be controlled over the network without adding to the basic cost of the UPS. The proxy software agent is installed on the system to which the UPS is connected via a USB or RS232 port. The SNMP/HTML Proxy agent is used to manage a UPS remotely using a standard browser or network management console. More info
Eaton Network Shutdown Module Screenshot
Eaton Network Shutdown Module
Network Shutdown Module (NSM) protects computer systems by shutting down machines connected to protected devices in the event of an extended power outage. NSM warns administrators and users if AC power fails, then it proceeds with system shutdown before the end of battery backup power is reached. NSM is now compatible with ESXi — VMware's virtualization software. More info
Powervision Screenshot
PowerVision
Con este software diseñado para funcionar con Windows, puede llevar a cabo un control dinámico del estado y el rendimiento de los sistemas de distribución de corriente, SAI y protección medioambiental en toda la empresa. Más Informaciones
Multiview Screenshot
Eaton MultiView
Sotware que permite la gestión simultánea de múltiples tarjetas ConnectUPS y de múltiples copias de LanSafe.

Go to top

Software de Integración

Eaton Extensions for IBM Director Screenshot
Extensiones de Eaton para IBM Director
Dentro de la amplia gama de aplicaciones de gestión energética de Eaton, las extensiones para IBM Director simplifican considerablemente las tareas de administración de redes para SAI. Más Informaciones

Go to top

Software de interconexión

Eaton Netwatch versión del software 5.0.0
El software Client Shutdown, para utilizar con ConnectUPS, BestLink y tarjetas de gestión de red (NMC) de MGE. Más Informaciones

Modbus Profiler
Profiler es un programa de configuración Modbus para SAI de Eaton.

Firmware, utilidades Flash y archivos MIB SNMP
Para actualizar su firmware optando a la última versión disponible, necesitará descargar el último firmware y la utilidad para la actualización de éste.

Go to top

Software para sistemas de CC

DC Tools product photo
DCTools
DCTools es un nuevo programa de configuración destinado a los técnicos de campo encargados de la instalación y el mantenimiento de los sistemas de alimentación de CC Eaton.Más Informaciones

Go to top

Software de la herencia

LanSafe v. 5
El software LanSafe v.5 proporciona un amplio soporte a los SAI monofásicos y trifásicos Eaton mediante conexiones en serie, USB y opciones de interconexión en. Más Informaciones

LanSafe v. 4
LanSafe v. 4 efectúa un paro en red y permite a los administradores de parar los sistemas más críticos en último.

Netwatch
NetWatch es un agente de desconexión destinado a las tarjetas Web/SNMP ConnectUPS y BestLink. Más Informaciones

OnliNet
Las soluciones Network Power Management se diseñan para aumentar productividad con la protección de la energía integrada directamente en el ambiente de la red.

CheckUPS
CheckUPS es una colección comprensiva de gestión energética y de software de parada para el uso con SAI de Eaton y de Best/SOLA.

Go to top

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.