RELAY CARD-MS
(Part # RELAY-MS)The Eaton Relay Card-MS enables automatic shutdown and network monitoring of UPS system status through a connected computer with a dedicated adapter that provides the essential dry-contact interface between an Eaton UPS and any relay-connected computer as well as a variety of industrial applications.
The Relay Card-MS is compatible with all Eaton UPSs that have a Minislot.
Tuotteet

- Kotitietokoneiden, työasemien ja kodin digitaalisten laitteiden UPSit
- Eaton Protection Station (500-800VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- Verkko ja palvelin UPSit
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton 9130 (700-6000 VA)
- Eaton EX (700-1500 VA)
- Eaton 9130 RM (1000-3000 VA)
- Eaton 9SX (700-3000 VA)
- Eaton 9SX (5-6 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9155 (8-30 KVA)
- Konesali-, kiinteistö- ja teollisuus-UPSit
- BladeUPS (12-60 kW)
- Eaton 91PS ja 93PS UPS (8-30/40 kW)
- Eaton 93PM (30-500 kVA)
- Power Xpert 9395P (250-1200 kVA)
- Teolliset UPS-laitteet
- Eaton 9PHD Industrial (30-200 kVA)
- Marine UPSit
- Eaton 9130 Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Eaton 93PS Marine (8-40 kW)
- Eaton 9PHD Marine (30-200 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
Related Information
|
Product Summary |
Find a Reseller |
Product Literature |