ATS16 Netpack
  • Share

Eaton ATS 16 & ATS 30

The Eaton ATS offers an affordable solution for customers willing to add power redundancy to networking equipment like switches and routers. This automatic transfer switch will power them from 2 different sources. Should one power source fail, the alternate one will switch over with no interruption to the connected equipment. Eaton ATS can be connected to multiple devices at the same time while saving the cost of expensive redundant power supplies.

Ota minuun yhteyttä koskien tätä UPSia

Eaton ATS 16 & ATS 30 – Technical Specifications

Product Snapshot
Frequency 50Hz
Nominal current 16A – 30A
ATS Model
Part Number Style Number Nominal current Input Plug Outputs
ATS
Usually in stock
EATS16 EATS16 16A (2) C20 (8) C13, (1) C19
EATS16N EATS16N 16A (2) C20 (8) C13, (1) C19
EATS30N EATS30N 30A Hardwired Hardwired

Eaton ATS 16 & ATS 30 – Features

  • Provides power redundancy to IT equipment
  • Alternative to expensive redundant power supplies available from networking equipment vendors
  • Compact, 1U rack form factor
  • Seamlessly switches from one power source to the other
  • Network management on ATS 30 and ATS 16 Netpack versions
  • LCD with metering and basic configuration capabilities

Eaton ATS 16 & ATS 30 – Documentation

Power Infrastructure solutions and products catalogue
English
25-Jul-2019
 
7828 kB
Eaton ATS 16 & ATS 30 - Datasheet
English
14-Oct-2015
 
232 kB
EATS16N Network card quickstart
English
31-May-2016
 
3915 kB
EATON ATS 16 - Installation and user manual
English
29-Sep-2015
 
5457 kB
EATON ATS 30 - Installation and user manual
English
3-Dec-2014
 
4572 kB
SNMP IPv6 for ATS manual
English
3-Dec-2014
 
1193 kB
Eaton ATS firmware updgrade procedure
English
15-Sep-2016
 
1197 kB
Eaton’s New Automatic Transfer Switches Make it Easy to Add Power Source Redundancy
English
25-Oct-2015
 
39 kB
Eaton-ATS2 MIB
English
30-May-2016
 
24 kB
EC DoC Eaton ATS 16
English
11-Jul-2019
 
272 kB

Eaton ATS 16 & ATS 30 – Service & Support

For technical support please contact your local Eaton office.

Eaton ATS Firmware Updates & Configuration
Upgrade your Eaton ATS with the latest firmware updates & configuration.
Download ATS Firmware Updates & configuration

Eaton ATS - Services

Service Plans for ATS
Description Warranty+ Warranty5 Extend
Warranty coverage for 1 additional year (renewable)     Tick
Warranty coverage to 3 years Tick    
Warranty coverage to 5 years   Tick  
Standard exchange on site Tick Tick Tick
Covers both electronic parts and batteries Tick Tick Tick
Service Plans
Reference Description Warranty+ Warranty5 Extend
EATS16 Eaton ATS 16 66813 W5003 68600
EATS16N Eaton ATS 16A Netpack 66813 W5003 68600
EATS30N Eaton ATS 30A Netpack 66814 W5004 68602