Eatonin kaikki tuotteet ovat innovatiivisia ja edustavat seuraavan sukupolven huipputeknologiaa. Sähkönhallintaan keskittyvät kokonaisratkaisumme täyttävät asiakkaidemme erilaiset vaatimukset, täydentävät asiakkaamme uutta tai olemassaolevaa järjestelmää ja tarjoavat kattavat palvelut. Vuosien ajan Eaton on saanut useita arvostettuja tunnustuksiaasiakaslähtöisyydestään esim. Power Quality Company of the Year-palkinnon (2004,2005 & 2008) Frost & Sullivanilta.
| 2007 | Eaton introduces a quantum leap in large, three-phase UPS technology, the Powerware 9395, which incorporates a modular and upgradeable design with internal redundancy for maximum reliability. |
| 2007 | Eaton introduces the high power density and high efficiency Powerware BladeUPS rackmount UPS, a 12 kVA modular UPS featuring N+1 parallel redundant systems up to 60 kVA with modular distribution. |
| 2005 | First UPS featuring full power processing to verify internal converter operation and site commissioning tests without external load banks. |
| 2005 | First UPS with full power battery discharge independent of attached load for battery integrity testing |
| 2004 | Modular transformer-free UPS up to 160 kVA, integrating an unmatched combination of power performance, battery management, scalable architecture, flexibility, and service |
| 2003 | First 6 kVA UPS in 3U for high-density rack applications increases power density by 33%. |
| 2003 | Second-generation wireless paralleling for high-frequency power inverters |
| 2002 | First dual source UPS for rackmount applications |
| 2002 | First full 100Mbps switch hub integrated on a network card |
| 2001 | UPS with 3 kVA increases power density by 40% |
| 1996 | First UPS with wireless paralleling |
| 1993 | First UPS to offer load segmentation |
| 1993 | First UPS with ABM technology to extend battery life |
| 1989 | First high-frequency transformer-free UPS |
| 1987 | First UPS with advanced pulse-width modulated (PWM) technology and microprocessor-based diagnostics |
| 1986 | First UPS over 100 kVA for computer rooms |
| 1982 | First UPS suitable for computer rooms |
| 1982 | First UPS suitable specifically designed for offices |
| 1976 | First UPS for emergency lighting HID lamps |
| 1972 | First fault-tolerant and parallel UPS |
| 1972 | First all digitally-controlled UPS |
| 1968 | First commercial UPS combining battery chargers and inverters |
| 1962 | First AC power inverter |
Tuotteet