UPS Paralleling with Powerware Hot Sync® Technology

Field-tested and installed in thousands of installations around the world, Powerware Hot Sync technology has become the global reliability standard.

This technology enables a multi-module configuration to operate in parallel without the need for inter-module communications. This eliminates the system level single-point-of-failure inherent in traditional parallel configurations and maximizes availability.

Hot Sync –redundanttisuuden myötä on mahdollisuus toteuttaa jopa neljän Eaton UPSin N+X rinnankäynti, jolloin UPS-yksiköt jakavat keskenään kriittisen kuorman.
 
 
Hot Sync capacity enables up to eight UPS modules to operate in parallel to increase the load capacity. By adding more UPS modules than is needed to support the load, redundancy can also be achieved. For example, should the load requirement be 800 kVA, selecting three 400 kVA units would give N+1 redundancy--two modules to feed the load and one for redundancy.

Hot Sync-teknologia on saatavissa Eaton 9155, 9355, 9390, 9395 ja BladeUPS -malleihin.

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.