Teknologiajohtaja

Eaton on sähkönsyöttöön ja sen hallintaan liittyvien kokonaisratkaisujen johtava toimittaja, joka tarjoaa asiakkailleen korkeinta mahdollista käytettävyyttä. Luottamus tämän osaamiseen on syntynyt 45 vuotta kestäneen vakaan yritystoiminnan, asiantuntevan asiakastuntemuksen, jatkuvan tuotekehityksen ja korkeatasoisen palvelun tuloksena.

Eatonin kaikki tuotteet ovat innovatiivisia ja edustavat seuraavan sukupolven huipputeknologiaa. Sähkönhallintaan keskittyvät kokonaisratkaisumme täyttävät asiakkaidemme erilaiset vaatimukset, täydentävät asiakkaamme uutta tai olemassaolevaa järjestelmää ja tarjoavat kattavat palvelut. Vuosien ajan Eaton on saanut useita arvostettuja tunnustuksiaasiakaslähtöisyydestään esim. Power Quality Company of the Year-palkinnon (2004,2005 & 2008) Frost & Sullivanilta.

Tradition of Technical Innovation

From patenting the first AC inverter in 1962 to submitting eight new patents for the Eaton 9390 UPS, as well as DC power rectifier and battery cell measurement technology patents, Eaton has a continuing history of technical innovation. With more than 264 active patents and another 178 patents pending, we maintain a long tradition of using our technical expertise to provide customers with what they need most in a power management solution:

2009 First UPS with double-conversion protection and 99% efficiency up to 1100 kVA
2007 Advanced load testing without the requirement of an external load for Eaton 9395 UPS models from 225 to 1100 kVA with the Easy Capacity Test.
2007 Eaton introduces a quantum leap in large, three-phase UPS technology, the Eaton 9395, which incorporates a modular and upgradeable design with internal redundancy for maximum reliability.
2007 Eaton introduces the high power density and high efficiency Eaton BladeUPS rackmount UPS, a 12 kVA modular UPS featuring N+1 parallel redundant systems up to 60 kVA with modular distribution.
2005 First UPS featuring full power processing to verify internal converter operation and site commissioning tests without external load banks.
2005 First UPS with full power battery discharge independent of attached load for battery integrity testing
2004 Modular transformer-free UPS up to 160 kVA, integrating an unmatched combination of power performance, battery management, scalable architecture, flexibility, and service
2003 First 6 kVA UPS in 3U for high-density rack applications increases power density by 33%.
2003 First 3kW DC power rectifier module with power density greater than 10W/cu in.
2003 Second-generation wireless paralleling for high-frequency power inverters
2002 First dual source UPS for rackmount applications
2002 First DC power system with cell phone (SMS) text message alarm and status capability.
2002 First full 100Mbps switch hub integrated on a network card
2001 First HFSM DC power system design designed specifically for IT applications including “Power-over-LAN”
2001 First DC power system with integrated, networkable monitoring and control for auxiliary equipment
2001 UPS with 3 kVA increases power density by 40%
1998 First DC power system with battery runtime prediction
1997 First DC power rectifier module with Active Voltage Control (AVC) to maintain bus voltage to within ±0.01V
1997 First DC power rectifier module with greater than 92% efficiency at typical loads
1996 First UPS with wireless paralleling
1993 First UPS to offer load segmentation
1993 First UPS with ABM technology to extend battery life
1992 First DC power rectifier module with power density greater than 5W/cu in.
1991 First microprocessor based DC power system controller
1989 First high-frequency transformer-free UPS
1987 First high-frequency switch mode rack power systems specifically designed for telecommunications
1987 First UPS with advanced pulse-width modulated (PWM) technology and microprocessor-based diagnostics
1986 First commercially available 200W high-frequency switch mode DC power systems for telecommunications applications
1986 First UPS over 100 kVA for computer rooms
1982 First UPS suitable for computer rooms
1982 First UPS suitable specifically designed for offices
1976 First UPS for emergency lighting HID lamps
1972 First fault-tolerant and parallel UPS
1972 First all digitally-controlled UPS
1968 First commercial UPS combining battery chargers and inverters
1962 First AC power inverter
E-mail this page Print this page
Copyright ©2012 Eaton Corporation.
All rights reserved.