Download - Eaton 5P UPS Firmware & Configuration

Users are encouraged to update their units with the latest software to take advantage of the added benefits of this release.

5P 1U and tower UPS Firmware Download & Configuration
OS Firmware Download setUPS Download Description Notes
Windows XP, 7, 8, 10 Eaton_5P_LVHV11_E0_
V02.12.0025_TL00.zip
(477KB)
setups_win_2_1_0822.zip (2516KB) English Upgrade Instructions
5P UPS standard depth rack
OS Firmware Download setUPS Download Description Notes
Windows XP, 7, 8, 10 Eaton_5P_LVHV11_E0_
V04.00.0000_TL00.zip
(483KB)
setups_win_2_1_0822.zip (2702KB) English Upgrade Instructions
5P 2U rackmount compact UPS (short depth)
OS Firmware Download setUPS Download Description Notes
Windows XP, 7, 8, 10 Eaton_5P_LV11_EDEE-GIM5P0_
1K51604-00_V01.04.0006_TL00.zip
(488KB)
setups_win_2_1_0822.zip (2516KB) English Upgrade Instructions