Download - Eaton 9130 UPS Firmware
Users are encouraged to update their units with the latest software to take advantage of the added benefits of this release.9130 Firmware Download | |||
OS | Download | Description | Notes |
DSP Firmware Upgrade | |||
Windows XP and 2000 |
9130_firmware_upgrade_V1_30.zip (763KB) |
English | Upgrade Instructions |
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (1200-1600VA)
- Eaton 5E (650-2000VA)
- Eaton 5S (550 - 1600VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5SX (1250 - 3000VA)
- Eaton 9SX
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton 9130 (700-6000 VA)
- Eaton 9SX (700-6000 VA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 93E (15 - 400 kVA)
- Eaton 93PR (25-200 kW)
- Eaton 93PM (30-200 kW)
- Eaton 93PS (8-40 kW)
- Power Xpert 9395P (300-1100 kVA)
- Power Xpert 9395 (200-1100 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 93PS Marine (8 kW - 40 kW)
- DC Power