Download - Eaton 9E 6 to 20 kVA UPS Firmware & Configuration
Users are encouraged to update their units with the latest software to take advantage of the added benefits of this release.9E 6 to 20 kVA UPS Firmware Download & Configuration | ||||
OS | Firmware Download | setUPS Download | Description | Notes |
Windows XP, 7, 8, 10 |
Eaton_9E_HV31_EDEE- 9E1305_V01.10.0001_TL00.sta.zip (463KB) |
setups-win-2_3_0838.zip (2846KB) | English | Upgrade Instructions |
Liste des produits

- PC, Station de travail
- Eaton Protection Station (500-800 VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- Réseaux et serveurs
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton EX (700-1500 VA)
- Eaton 9SX (700-3000 VA)
- Eaton 9SX (5-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9155 (8-30 kVA)
- Infrastructures & Datacenters
- Eaton E Series DX (20/30/40kVA)
- Onduleurs Eaton 91PS et 93PS(8-30/40 kW)
- BladeUPS (12-60 kW)
- Eaton 93E (15 - 200 kVA)
- Eaton 93PM (30-500 kVA)
- Power Xpert 9395P (250-1200 kVA)
- Onduleur industriel
- Eaton 9PHD Industriel (30 à 200 kVA)
- Onduleurs marines et offshore
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 93PS Marine (8-40 kW)
- Eaton 9PHD Marine (30-200 kVA)
- Systèmes d’énergie continue