Download - Eaton 9SX UPS Firmware & Configuration
Users are encouraged to update their units with the latest software to take advantage of the added benefits of this release.9SX 1:1 RT (5-11 kVA) UPS firmware & Configuration | ||||
OS | Firmware Download | setUPS Download | Description | Notes |
Windows XP, 7, 8, 10 |
Eaton_9PX_HV11_EDEE- 9PX1006_V02.24.0048_TL00.sta.zip (188KB) |
setups-win-2_3_0838.zip (2846KB) | English | Upgrade Instructions |
9SX 700-3000VA 1:1 UPS Firmware Download & Configuration | ||||
OS | Firmware Download | setUPS Download | Description | Notes |
Windows XP, 7, 8, 10 |
eaton_9sx_lvhv11_e0_ v01_12_8136_tl00.zip (182KB) |
setups-win-2_3_0838.zip (2846KB) | English | Upgrade Instructions |
9SX 5/6kVA Tower 1:1 UPS Firmware Download & Configuration | ||||
OS | Firmware Download | setUPS Download | Description | Notes |
Windows XP, 7, 8, 10 |
eaton_9SX_HV11_E0_ V01_06_6609_tl00.zip(180KB) |
setups-win-2_3_0838.zip (2846KB) | English | Upgrade Instructions |
Product List

- PC, Workstation & Home AV UPS
- Eaton Protection Station (500-800VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- Network & Server
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton EX (700-1500 VA)
- Eaton 9SX (700-3000 VA)
- Eaton 9SX (5-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9155 (8-30 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 93E (80 - 200 kVA)
- Eaton 91PS and 93PS (8-30/40 kW)
- Eaton 93PM (30-500 kVA)
- Power Xpert 9395P (250-1200 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9SX Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 93PS Marine (8-40 kW)
- Eaton 9PHD Marine (30-200 kVA)
- DC Power