Download - Firmware
SNMP MIB (management Information Base) download
Click here to downloadPower Xpert Gateway Mini-Slot card (2.6.25)
Click here to downloadPower Xpert Gateway X-Slot UPS card (2.6.0.25)
Click here to downloadPower Xpert Gateway PDP X-Slot card (2.4.0.2)
Click here to downloadEaton Gigabit Network Card for UPS (Network-M2)
Firmware | Instructions | Notes |
Eaton Network M2 2.1.5 firmware (35MB) | User Manual Upgrade Instructions Gigabit Network Card USB driver for Windows Gigabit Network Card RNDIS |
Release Notes |
Eaton Industrial Gateway card for UPS (INDGW-M2)
Firmware | Instructions | Notes |
Eaton Network M2 2.1.5 firmware (35MB) |
User Manual Upgrade Instructions Industrial Gateway card USB driver for Windows Industrial Gateway card RNDIS |
Release Notes |
Network Card-MS
Network Card-MS (former NMC 66102/ConnectUPS-MS)Firmware | Instructions | Notes |
Version LE (2.2MB) |
Network Management Card-MS User Manual (pdf) english / french |
Release Notes |
Version KB (2.31MB) | Release Notes | |
Version JL (2.01MB) | Release Notes | |
Version JC (1.91MB) | Release Notes |
|
Version HF (1.59MB) | Release Notes | |
Versions EC, EE, FA, GB, GE, HB, HE (8.68MB) | ||
Application Note to restore Web card (10807KB) |
Industrial Network Management Card (Modbus & Jbus) MiniSlot
Modbus-MS (ex 66103)
Firmware | Instructions | Notes |
Version HH (1.76MB) |
User Manual (pdf) english / french |
Release Notes |
10/100Mb ConnectUPS Web/SNMP Card
(RoHS Compliant)
(X-Slot Kit P/N 116750221-001, along with –BD Kit P/N 116750222-001 and –E P/N 116750223-001)
Firmware | Upgrade Utility | Instructions | Notes | ||||||||||
Version 4.38(840KB) |
Upgrade100.exe (408KB) |
Upgrade instructions (pdf) |
List of Firmware changes (pdf) | ||||||||||
Firmware v4.38 Language Supplements |
Upgrade instructions (pdf) Language file supplements must be matched to the exact firmware version they have been created for. Do not attempt to load mismatched language files on the ConnectUPS Web/SNMP Card. Follow upgrade instructions for language supplement loading. |
NOTE: Only one additional language supplement can be in use at any given time. | |||||||||||
|
10/100Mb Bestlink SNMP/Web Adapter
(P/N IPK-0318 with Version 5.00 firmware or greater - Only)
Firmware | Upgrade Utility | Instructions | Notes |
Version 5.02 (437KB) |
BestLink100.exe (80KB) |
Upgrade instructions (pdf) |
![]() ![]() |
Modbus card kit
Modbus card kit 103002510-5501Firmware | Instructions | Notes |
X-Slot Modbus card Upgrade level 1.14 (179KB) |
Quick Links