| General |
| Part Number | TA0412001150010 |
| Efficiency | Up to 94% |
| Dimensions (H x W x D, inches) | 0 x 0 x 0 |
| Warranty | One-year standard warranty |
| Parallel Capability | 4 modules with tie cabinet |
| Electrical Input |
| Connection | Hardwired - see manual for terminal block layout |
| Voltage Range | +10% / -15%³ |
| Frequency Range | 55-65 Hz |
| Input Power Factor | 0.99 (min) |
| Input Current Distortion | <4.5% (no input filter required) |
| Soft Start Capability | Yes |
| Internal Backfeed Protection | Yes |
| Broadcast Global Support | Yes |
| Electrical Output |
| Power Rating (VA) | 40 kVA |
| Power Rating (Watts) | 36 kW |
| Load Power Factor Range | Down to 0.9 pf leading without de-rating |
| Voltage THD | < 2% (100% linear load); < 5% (non-linear load) |
| Output Receptacles | Hardwired - see manual for terminal block layout |
| Regulation | ±1% |
| Inverter | PWM with IGBT Switching |
| Battery |
| Battery Type | VRLA, 12V, 9Ah |
| Battery Voltage | 480V |
| Temperature Compensation | Optional |
| Charger | Advanced battery management |
| Environmental & Standards |
| Surge Protection | ANSI C62, 41 Cat, A&B |
| Heat Dissipation (BTU) | 21.9 @ full load |
| Audible Noise | < 65dBA @ 1 meter |
| Safety markings | UL1778, cUL |
| EMC Markings | IEC62040-2 EN50091 Class A (restricted access) |
| Altitude | 2000m at 40ºC , 104ºF |
| 1. Due to continuing improvements, specifications are subject to change without notice.
3. At full load without battery discharge.
4. Output transformers are required if the desired output voltage is not the same as the input voltage.
5. 600V applications require an output transformer.
|