Alliances
Eaton works closely with IT technology leaders to provide lab-validated power management solutions that are compatible with virtualised IT applications, including converged and hyperconverged infrastructures.
Cisco
Cisco kişiler, süreçler, veriler ve nesneler dâhil olmak üzere bağlantılı olmayan öğeler arasında bağlantı kuruyor. Cisco’nun Tercih Ettiği Çözüm Ortağı olarak Eaton’un nasıl entegre olduğunu ve değer sağladığını görebilirsiniz.
Citrix
Eaton’s Intelligent Power Manager seamlessly integrates with Citrix’s XenCenter Server.
Dell EMC
Dell EMC enables you to deploy a proven infrastructure faster, without the risk and complexity of the traditional build-your-own approach. Eaton provides Dell EMC-validated, power management solutions to solve your application-specific power management challenges.
Microsoft
A member of the Microsoft Partner network, Eaton helps integrate power monitoring directly into Microsoft Systems Center Operations Manager.
NetApp
A member of the NetApp Alliance Partner Program, Eaton provides a powerful, integrated and scalable infrastructure designed to properly protect and support the FlexPod requirements.
Nutanix
Eaton’un akıllı, entegre ve ölçeklendirilebilir çözümlerinin, risklerinizi azaltmanıza ve iş sürekliliğini sağlamanıza yardımcı olmasıyla Nutanix uygulamalarını organize edebilir, koruyabilir ve yönetebilirsiniz.
SimpliVity
Through industry alliance with SimpliVity, Eaton enhances OmniCube and OmniStack platforms with a fully integrated, scalable infrastructure that simplifies power management complexity in virtualized environments.
VMWare
Eaton’s Intelligent Power Manager is certified as VMware Ready and seamlessly integrates with VMware’s vCenter Server, enabling you to manage your virtual network and the power that supports it from one dashboard.
Ürün Listesi

- PC, İş İstasyonları & Ev AV
- Eaton Protection Station (500-800VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5E (500-2000VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- Ağ & Sunucu
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton EX (700-1500 VA)
- Eaton 9SX (5-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- Veri Merkezleri & Tesisler
- Eaton 9355
- BladeUPS (12-60 kW)
- Eaton 93PM (30-500 kVA)
- Eaton 93PS (8-40 kW)
- Eaton 93E (15 - 200 kVA)
- Power Xpert 9395P (250-1200 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9SX Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9PHD Marine (30-200 kVA)
- Güç Dağıtımı
- ePDU
- Managed
- Switched
- Metered Outlet
- Metered Input
- In-Line Metered
- Basic
- Raklar ve Kabinler
- RA Series IT Racks
- Power Management
- Software
- Connectivity
- DC Güç