Power Quality Spotlight
THOUGHT LEADERSHIP
Data Centre Forum
Latest Issue: A New Approach to Power Planning in Data Centres
White Papers
Latest Paper: The Vector Approach to Data Center Power Planning
Frost & Sullivan Names Eaton its 2008 Company of the Year in Europe
View article
Eaton 9395 UPS
Discover more information about the new 1100kVA for the Eaton 9395
UPS Product List
PC, Workstation & Home AV
Eaton 3105 (350 - 500VA)
Eaton Ellipse ASR (450-1500VA)
Eaton Ellipse MAX (600-1500VA)
Eaton 5110 (500 - 1000VA)
Network & Server
Eaton 5115 (500 - 1400VA)
Eaton 5115 Rackmount (500-1500 VA)
Eaton Evolution (650-2000 VA)
Eaton 5125 (1000-2200VA)
Eaton 5130 (1250-3000 VA)
Eaton Evolution S (1250-3000 VA)
Eaton EX (700-3000 VA)
Eaton MX (5-20 kVA)
Eaton 9120 (5000-6000VA)
Eaton 9130 (700-3000 VA)
Eaton 9130 RM (700-3000 VA)
Eaton 9135 (5-6 kVA)
Eaton 5125 RM (6000VA)
Eaton 9140 (7.5-10 kVA)
Eaton EX RT (5-11 kVA)
Eaton 9155 (8-30 KVA)
BladeUPS (12-60 kW)
Data Center & Facility
BladeUPS (12-60 kW)
Eaton 9390 (40-160 kVA)
Eaton 9395 (225-1100 kVA)
Eaton 9355 (8-40 kVA)
Select a UPS
Find a Distributor
Register a Product
Download Software & Drivers
Become a Distributor
NEWS RELEASES
24 June 2009
Eaton Simplifies Global Supervision Of UPSs And ePDUs With New Intelligent Power Manager Software
View Article
1 April 2009
New Eaton Protection Station Saves Up To 30 Percent Of Energy Consumed By Idle Electronics
View Article
Visit the Press Room
POWER QUALITY
Products & Services
Customer Support
Technology & Applications
Where to Buy
About Us
Contact Us
Copyright ©2009 Eaton Corporation.
All rights reserved.