UPS Products

Small UPS Products
Large UPS Products
Rackmount UPS Products
Enclosure Solutions

Small UPS Products

Powerware 3105 UPS product photo
Powerware 3105 500-700 VA UPS
The compact Powerware 3105 UPS makes it affordable for the smallest offices and home offices to have surge suppression and backup power to protect PCs, peripherals, fax machines, and telephone equipment.
Powerware 5110 product photo
Powerware 5110 500-1500 VA UPS
The space-saving Powerware 5110 UPS provides surge suppression, voltage regulation and backup power to protect PCs, networking, and telephone equipment from the five most common power problems.
Powerware 5115 UPS product photo
Powerware 5115 500-1400 VA UPS
The Powerware 5115 UPS offers excellent backup power protection and power quality management for PCs, small-office-home-office (SOHO) equipment, NT workstations, and small internet-working devices.
Powerware 5115 Rackmount UPS product photo
Powerware 5115RM 500-1500 VA UPS
The Powerware 5115 Rackmount UPS is a high-density power quality and backup power protection solution ideal for servers, storage systems, network equipment and other critical devices.
Powerware 5125 product photo
Powerware 5125 1000-2200 VA UPS
The Powerware 5125 Tower UPS provides advanced backup power and power quality management for PCs, workstations, and servers.
Eaton 5130 product photo
Eaton 5130 1250-3000 VA UPS
The newest uninterruptible power system (UPS) addition to the Powerware series, the Eaton 5130 UPS system delivers more power quality performance in less space, at a value price.
Powerware 5125RM product photo
Powerware 5125RM 1000-6000 VA UPS
The Powerware 5125 Rackmount UPS provides advanced backup power and power quality management for PCs, workstations, and servers.
Powerware 9120 UPS product photo
Powerware 9120 700-3000 VA UPS
The Powerware 9120 UPS provides maximum power quality and backup power protection in the 700 - 3000 VA range and is the ideal power management solution for networks, Web servers and telecommunications equipment.
Powerware 9125 UPS product photo
Powerware 9125 700-6000 VA UPS
Combining superior backup power management and performance with innovative features, the Powerware 9125 UPS delivers the ultimate in power quality, available as a rackmount or stand alone unit.
9130 product image
Eaton 9130 700-3000 VA UPS
The 9130 uninterruptible power system (UPS), part of the Powerware series, delivers optimal power quality, provides superior power management, resolves utility power protection problems and supplies continuous power conditioning to all connected equipment.

Powerware 9125 RM 700-6000 VA UPS
Combining superior backup power management and performance with innovative features, the Powerware 9125 UPS delivers the ultimate in power quality.
9135 product image
Eaton 9135 5-6 kVA UPS
Part of the Powerware series, the Eaton 9135 uninterruptible power system (UPS) resolves utility power quality problems and supplies continuous power management.
Powerware 9140 product photo
Powerware 9140 7.5-10 kVA UPS
The Powerware 9140 uninterruptible power system (UPS) delivers de-centralized power protection and power management for medium- and high-density rack environments and provides superior power management for expanding loads in shrinking spaces.
Powerware 9155 UPS product photo
Powerware 9155 8-15 kVA UPS
Delivering superior power quality and backup power management, the double conversion, online Powerware 9155 UPS power supply provides essential power protection for IT and electrical engineering infrastructures in corporate, telecom, healthcare, banking, industrial and marine applications.
Powerware 9170+ UPS product photo
Powerware 9170+ 3-18 kVA UPS
The Powerware 9170+ UPS, with its scaleable, modular and redundant design, offers the highest level of backup power protection, power quality and reliability, and lowest cost of ownership, of any UPS power supply in the 3-18 kVA range.
Powerware UPS 9170+ Product photo
Powerware 9170+RM 3-18kVA UPS
The Powerware 9170+ UPS, with its scaleable, modular and redundant design, offers the highest level of backup power protection, power quality and reliability, and lowest cost of ownership, of any UPS power supply in the 3-18 kVA range.
Powerware FERRUPS UPS product photo
Powerware FERRUPS UPS 500 VA - 18 kVA UPS
The Powerware FERRUPS UPS power supply delivers the best power quality and unmatched reliability in configurable backup power management.
Powerware FERRUPS RM Product photo
Powerware FERRUPS RM UPS 850VA-7kVA UPS
The Powerware FERRUPS UPS power supply delivers the best power quality and unmatched reliability in configurable backup power management.

Go to top

Large UPS Products

BladeUPS Power System product photo
BladeUPS Power System
Eaton BladeUPS expands power protection from 12 kW to 60 kW in a single industry-standard 19" rack.
Powerware 9315 UPS product photo
Powerware 9315 200-500 kVA UPS
As the power quality industry's most reliable and comprehensive option in backup power protection and power management, the Powerware 9315 UPS is essential for mission-critical applications such as data centers, server farms, and transportation facilities.
Powerware 9355 UPS product photo
Powerware 9355 UPS 10-30 kVA UPS
The double-conversion, online Powerware 9355 UPS provides full-featured, efficient power protection in a compact tower about half the size of most competitor units on the market today and is exceptionally easy to install and manage.
Powerware 9315 500-750 kVA UPS product photo
Powerware 9315 500-750 kVA UPS
As the power quality industry's most reliable and comprehensive option in backup power protection and power management, the Powerware 9315 UPS is essential for mission-critical applications such as data centers, server farms, and transportation facilities.
Powerware 9390 UPS product photo
Powerware 9390 40-160 kVA UPS
Designed to meet the current and future power protection requirements of data centers, manufacturing operations, medical facilities and other large-system applications, the Powerware 9390 provides the most robust combination of power performance, battery management, scalable architecture, flexibility, power density, and warranty and service.
Eaton 9390IT UPS product photo
Eaton 9390IT 40 kVA UPS
The 9390IT resolves all power protection problems and supplies clean, continuous, uninterrupted power to connected equipment – delivering superior power protection for the ever expanding loads in today’s data centers.
Powerware 9395 UPS product photo
Powerware 9395 225-1100 kVA UPS
The Powerware 9395 brings an unprecedented level of power performance to applications such as large data centers, server farms, and other mission-critical applications with an unmatched combination of system efficiency, output power factor, and THD.
Flywheel product photo
Flywheel Solutions
Wherever maximum productivity and system availability is critical, Powerware battery-free energy flywheel solutions bridge the power gap, acting as a backup power or battery backup source during power quality or utility disturbances.

Go to top

Enclosure Solutions

Powerware Rack Enclosure Solutions for Rackmount UPSs
Powerware Rack Enclosure Solutions for Rackmount UPSs
IT availability and reliability are critical corporate issues in today's demanding, mission-critical environments.

Go to top

E-mail this page Print this page
Copyright ©2012 Eaton Corporation.
All rights reserved.