PW9130G3000T-XLAU

Eaton 9130 3000VA Tower XL
 
General
Topology Online (Double Conversion)
Configuration Tower
Part Number PW9130G3000T-XLAU
Color Black
Rating (VA/Watts) 3000/2700
Diagnostics Full system self-test
UPS Bypass Automatic bypass
Dimensions (H x W x D, mm) 325 x 214 x 410
Weight (kg) 34.5
Remote Emergency Power off (REPO) Emergency shutdown control through the REPO port
Efficiency 94% in high-efficiency mode; 90% in online mode
 
Electrical Input
Connection
(1) IEC-320-C20
C20
Input Voltage Range 180-276 Vac (with load PF of 0.7)
Nominal Voltage 220–240V
Frequency 50/60 Hz
Frequency Range 45–65 Hz
Nominal Current 13.0A @230V
Breaker Ratings 16A
 
Electrical Output
Output Receptacles
(1) IEC-320-C19
C19
(5) Aust. 15A
Aust. 15A
On Utility Voltage Regulation ±3% of nominal
On Battery Voltage Regulation ±3% of nominal
Frequency Regulation ±3% Hz online
Load Crest Factor 3 to 1
 
Battery
Battery Description VRLA 12V/9 Ah (internal and External)
Battery Type Replaceable maintenance free sealed lead acid
Battery Replacement Hot-swappable internal batteries
Start On Battery Allows start of UPS without utility input
 
Communications
User Interface Graphical LCD with blue backlight and text in English, French, German, Russian and Spanish
LEDs Four status-indicating LEDs
Communication Ports RS-232 and USB HID port as standard
Relay Output Common alarm standard
Communications Card Slots Optional SNMP/Web card for monitoring in SNMP-based networks, monitoring through Web browser interface. Relay card for integration to industrial environment and BMS, remote shutdown for IBM AS/400 systems
 
Environmental & Standards
Heat Dissipation (BTU) Line: 1257, Bat: 1755
Audible Noise <44 dB
Operating Temperature 0˚C to +40˚C
Performance - Safety - EMC CE (per IEC/EN62040-2: Emissions, Category C1; Immunity, Category C2), GS
Storage Temperature -20˚C to +40˚C with batteries and -25˚C to +55˚C without batteries
Relative Humidity 5–90% non-condensing
   

Due to continuing product improvement programs, specifications are subject to change without notice.