5E1500iUSB

Eaton 5E 1500VA USB 230V
 
General
Topology Line Interactive with Automatic Voltage Regulation
Configuration Tower
Style Number 5E1500iUSB
Part Number 5E1500iUSB
Rating (VA/Watts) 1500VA/900W
Dimensions (H x W x D, mm) 330 x 180 x 133
Weight (kg) 10.46
Warranty 2 years
 
Electrical Input
Connection
(1) IEC-320-C14
C14
Input Voltage Range 170-280V
Nominal Voltage 230 V
Operating Frequency 50/60Hz
 
Electrical Output
Nominal Voltage 230V
Outlets
(6) IEC-320-C13
C13
 
Battery
Battery Management Permanent battery recharge, cold start
 
Communications
Communication Ports 1 USB port
Power Management Software Eaton UPS Companion software
 
Environmental & Standards
Audible Noise <45dB
Operating Temperature 0 to 40°
Performance - Safety - EMC IEC/EN 62040-2
Safety markings IEC/EN 62040-1
Approvals CE, CB report (TUV)
Data Line Protection Internet/Tel/Fax
   

Due to continuing product improvement programs, specifications are subject to change without notice.