EBAB02

ePDU BA 0U (C14 10A 1P)8XC13
 
General
Function BA
Drawing Download PDF Drawing
Style Number EBAB02
Part Number EBAB02
Availability Usually in stock
U Height 10 [Minimum U rack]
 
Physical
Dimensions (H x W x D, mm) 52x53x443
Mounting Style Button mounting on rear and sides, variable mounting bracket
 
Input
Max kW 2
Plug
(1) IEC-320-C14
IEC C14
Cable Length (m) 3
Voltage 230V
Current 10
Current Monitoring None
Phase Single-phase
Frequency 50Hz
 
Output
Grip cable retention Yes
Outlets
(8) IEC-320-C13
IEC C13
Outlet Control No
 
Protection & Filtering
Spike/Surge Suppression None
EMI/RFI Filter None
 
Control & Interface
Operating Temperature 60 Degrees C
Serial Interface None
Environmental Interface No
Ethernet Interface No
Voltage Monitoring no
 
Environmental & Approval Standards
Approvals CB, CE, EN 60950-1:2006/A11:2009/A1:2010/A12:2011 Safety - Part 1: General Requirements, IEC 60950-1(ed.2), IEC 60950-1(ed.2);am1 EN 55022:2010 Radio Disturbance characteristics - Limits and methods of measurement. EN 55024:2010 Immunity characteristics - Limits and methods of measurement.
Electromagnetic compatibility EN 61000-6-2:2005 Part 6-2: Generic standards - Immunity for industrial environments EN 61000-6-4:2007+A1:2011 Part 6-4: Generic standards - Emission standard for industrial environments
Environmental RoHS Directive – 2011/65/EU, EN 50581 : 2012, REACH Regulation (CE No. 1907/2006), WEEE directive 2012/19/EU, PEP ecopassport (Basic ePDUs) Packaging: 100% recycled, 100% recyclable: no plastic, no metal, no foam.
Manufacturing Plant ISO 9001:2008 / ISO 14001:2004
 
Warranty
Standard warranty 2 years
   

Go to top