General
Function RE
 
Drawing Download PDF Drawing
Style Number PC975-LT
Part Number PC975-LT
Assembly 319
Product Series PC975
Product Code 50006
Availability Build to Order 3 weeks
U Height 2
MIB N/A
 
Physical
Dimensions (H x W x D, inches) Box: 24 x 20 x 8 Unit: 3.4x19x14.5
Mounting Style Horizontal
Form factor 2U
 
Input
Max kW 8.65
Plug
(1) NEMA L21-30P
L21-30P
Cable Length (ft) 15
Voltage 3-Phase 120/208 VAC (WYE)
Current 24A
Phase Three Phase WYE
Frequency 50-60 HZ
 
Output
Outlets
(8) NEMA 5-20R
5-20R
(3) NEMA L6-20R
L6-20R
Circuit Breakers 4P 30A 1P 20A (3) 2P 20A
 
Protection & Filtering
Spike/Surge Suppression Yes
EMI/RFI Filter Yes [25-331]
   

Go to top