PW103MI0U236


End of Life Product No Longer Available - replacement available: EMI102-10
ePDU, 0U, Monitored Ethernet, input L5-30P, output (24) 5-15R
 
General
Function MI
Drawing Download PDF Drawing
Style Number V70BC1-N-SL-109
Part Number PW103MI0U236
Product Code 50005
Availability 0-2 week lead time
U Height 0
MIB ePDU_MIB_Monitored_Blue_Display.zip (5kB)
 
Physical
Dimensions (H x W x D, inches) Box: 74 x 6 x 6 Unit: 66 x 1.89 x 2
Mounting Style Vertical
 
Input
Max kW 2.88
Plug
(1) NEMA L5-30P
L5-30P
Cable Length (ft) 9
Voltage 1-Phase 110-125
Current 24A
Phase Single Phase
 
Output
Outlets
(24) NEMA 5-15R
5-15R
 
Protection & Filtering
Spike/Surge Suppression None
EMI/RFI Filter None
 
Standards
Approvals UL Listed File # E94081
   

Go to top