USA
Close Window
See All Eaton Switched ePDUs Documentation
Back to Family Page
PW105SW0U154
ePDU, 0U, Switched, input L6-30P, output (16) C13
List Pricing
List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
$1,299
General
Function
SW
Interact with a Switched ePDU
Drawing
Style Number
IPV70F3-EP1-09L
Part Number
PW105SW0U154
Product Code
50005
Availability
Top Sellers 0-2 week lead time
U Height
0
MIB
ePDU_MIB_Switched_Blue_Display.zip
(4kB)
Physical
Dimensions (H x W x D, inches)
Box: 74 x 6 x 6 Unit: 66 x 1.89 x 2
Mounting Style
Vertical
Input
Max kW
4.99
Plug
(1) NEMA L6-30R
Cable Length (ft)
9
Voltage
1-Phase 208-240
Current
24A
Phase
Single Phase
Output
Outlets
(16) IEC-320-C13
Circuit Breakers
(2) 2P 15A
Outlet Control
Yes - Per Outlet
Local Switches
None
Protection & Filtering
Spike/Surge Suppression
Yes
EMI/RFI Filter
None
Control & Interface
Serial Interface
No
Ethernet Interface
Yes
Voltage Monitoring
None
* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.