List Pricing
Canadian List Price $1,257
 
General
Function AT
Interact with an eATS ePDU
 
Drawing Download PDF Drawing
Style Number T2235-3358
Part Number PWATSL630008
Assembly 3358
Product Series T2235
Product Code 50005
Availability Top Sellers 0-2 week lead time
U Height 1
MIB N/A
 
Physical
Dimensions (H x W x D, inches) Box: 1.72 x 19 x 7 Unit: 1.75 x 19 x 7
Mounting Style Horizontal
Form factor 1U
 
Input
Max kW 4.992
Plug
(2) NEMA L6-30P
L6-30P
Cable Length (ft) 9
Voltage 1-Phase 208-240
Current 24A
Phase Single Phase
Frequency 50-60 HZ
 
Output
Outlets
(1) NEMA L6-30R
L6-30R
Circuit Breakers None
Outlet Control No Remote Control
Local Switches None
 
Protection & Filtering
Spike/Surge Suppression Yes
EMI/RFI Filter None
 
Control & Interface
Serial Interface No
Ethernet Interface No
Voltage Monitoring None
   

Go to top