USA
Close Window
See All Eaton Basic ePDUs Documentation
Back to Family Page
ePBZ92
ePDU, 0U, Basic, input L6-30P, output (20) C13, (4) C19
List Pricing
List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
$279
General
Function
BA
Drawing
Style Number
ePBZ92
Part Number
ePBZ92
Product Code
50005
Availability
Top Sellers 0-2 week lead time
U Height
0
MIB
N/A
Physical
Dimensions (H x W x D, inches)
Box: 3 x 5.5 x 42.4 Unit: 42 x 1.9 x 2.2
Mounting Style
Vertical
Input
Max kW
4.99
Plug
(1) NEMA L6-30R
Cable Length (ft)
10
Voltage
1-Phase 208-240
Current
24A
Current Monitoring
None
Phase
Single Phase
Output
Outlets
(20) IEC-320-C13
(4) IEC-320-C19
Protection & Filtering
Spike/Surge Suppression
None
EMI/RFI Filter
None
* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.