E16 UPS product image

E16 UPS 1350 Watts / 1500 VA

Product Snapshot
IBM Feature Code: 9910-E16
IBM Part Number: 44V6739
Voltage Rating: 230V
Frequency: 50/60 Hz
Topology: Online
Configuration: Tower
Color: Black

Features & Benefits

  Protects against downtime, data loss and process interruption by providing continuous, clean power
  Offers premium performance with a 0.9 power factor and >95 percent efficiency in high efficiency mode
Increases battery service life and system uptime with ABM battery charging technology
Enables prolonged runtime of essential equipment during power outages by allowing for orderly, remote shutdown of non-critical systems or processes
Conserves valuable space with a slim tower design
Ensures data and system integrity with LanSafe power management software
Backed by limited IBM 5-year warranty