E35 product photo

E36 2700 WATTS / 3000 VA

Product Snapshot
IBM Feature Code: 9910-E36
IBM Part Number: 74Y8479
Voltage Rating: 230V
Frequency: 50/60 Hz
Topology: Line-interactive
Configuration: Rack
Color: Black

Features & Benefits

  • Provides up to 3000 VA/2700 W in only 3U of rack space
  • A 95 percent or greater efficiency rating helps reduce energy usage and costs
  • Intuitive, customizable LCD display in nine languages and bundled intelligent IBM UPS Manager software enhance control and manageability
  • IPv6 compliance for future proofing and real-time clock for error logging
  • Integrates with IBM Systems Director Active Energy Managerâ„¢