E66 product image

E67 4500 WATTS / 5000 VA

Product Snapshot
IBM Feature Code: 9910-E67
IBM Part Number: 74Y8484
Voltage Rating: 230V
Frequency: 50/60 Hz
Topology: Line-interactive
Configuration: Rack
Color: Black

Features & Benefits

  • Provides up to 5000 VA/4500 W in only 4U of rack space
  • A 95 percent or greater efficiency rating helps reduce energy usage and costs
  • Intuitive, customizable LCD display in nine languages and bundled intelligent IBM UPS Manager software enhance control and manageability
  • IPv6 compliance for future proofing and real-time clock for error logging
  • Integrates with IBM Systems Director Active Energy Manager™