Products for IBM Power Systems

PROTECT YOUR POWER SYSTEM INVESTMENT WITH 9910 UPS SOLUTIONS

Companies are faced with the ever increasing need to reduce operational costs and improve productivity. IBM helps companies meet these needs with power protection offerings that are tested and validated by IBM for Power System and PureFlex server applications. These products ensure the delivery of high availability and high reliability.

9910 Feature Code Part Number Watts/VA Rating Form Factor Input Connection Output Connection Operating Voltage
E16
E16
44V6739 1350 / 1500 Tower C14 (6) C13 230V
E36
E36
74Y8479 2700 / 3000 Rack C20 (8) C13,
(2) C19
230V
E67
E67
74Y8484 4500 / 5000 Rack L6-30P (6) C13,
(4) C19
230V



Feature Code Options Name Description
2934 ConnectUPS-X Web/SNMP Card Allows you to connect your Eaton 9910 UPS directly to the Ethernet network and the Internet
2939 Relay Serial Card Provides the essential dry-contact interface between your Eaton 9910 UPS and i5-iSeries-AS/400 systems