2934 System p ConnectUPS-X Web/SNMP Card product image

2934 System p ConnectUPS-X Web/SNMP Card (FC2934)

Product Snapshot
IBM Feature Code: 9910-2934
IBM Part Number: 39J4824
Configuration: X-Slot
Color: Powerware grey

ConnectUPS Web/SNMP devices allow you to connect your Powerware 9910 UPS directly to the Ethernet network and the Internet. This unique solution allows you to conveniently monitor and manage your UPS with a standard Web browser, while simultaneously providing graceful shutdown for multiple computer systems over the network.

 

Features & Benefits

  • Easy monitoring and management of your UPS using either a standard Web browser or third-party network management software, or through Powerware LanSafe software
  • Remote control and rebooting of UPS-protected devices over the network
  • Real-time email alarm notification with built-in email capability
  • Support for standard UPS MIB and Powerware MIB to provide added functionality
  • Ability to turn a UPS into 3-port, power-protected switching hub with the X-models card
  • SSL and SSH data encryption and authentication