Eaton 9SX (700VA-6kVA) UPS


Eaton 9SX (700VA-6kVA) UPS

The Eaton 9SX UPS offers high availability, flexibility and advanced protection for infrastructure, industrial, medical, IT, networking, storage and telecom. Delivering on-line double conversion protection in convenient tower or rack format


Product Snapshot
Power Rating 700-6000VA
Voltage 200-240 V
Frequency 50/60HZ (autoselection)
Topology Double conversion
Configuration Pure Tower Form

UPS Models
Part Number Power Rating Input Plug Output Receptacles
  (VA/Watts)    
Eaton 9SX Tower
9SX700I-AU 700 / 630 C14 (4) Aust. 10A
9SX1000I-AU 1000 / 900 C14 (4) Aust. 10A
9SX1500I-AU 1500 / 1350 C14 (4) Aust. 10A
9SX2000I-AU 2000 / 1800 C14 (1) C19, (5) Aust. 10A
9SX3000I-AU 3000 / 2700 C20 (1) C19, (5) Aust. 16A
9SX6KI-AU 6000 / 5400 Hardwired Hardwired



Eaton 9SX - Features

  • Online double conversion topology allowing for continuous monitoring of power conditions.
  • With a 0.9 power factor the 9SX powers more servers than other UPSs with equivalent VA ratings and lower power factors.
  • Energy metering - kWh values can be monitored using the LCD or Eaton’s Intelligent Power Manager
  • Load segment control enables prioritised shutdowns of nonessential equipment to maximise battery runtime for critical devices.
  • Eaton ABM battery management technology uses an innovative three-stage charging technique that extends battery life by up to 50%
  • Add up to 4 external hot-swappable battery modules for increased battery runtime.
  • Easy integration within Virtual environment (VMware, HyperV, RedHat, Citrix)




Eaton 9SX - Options

Batteries
Option Part Number
Eaton 9SX EBM 36V Tower
9SXEBM36T
Eaton 9SX EBM 48V Tower
9SXEBM48T
Eaton 9SX EBM 96V Tower
9SXEBM96T
Eaton 9SX EBM 240V Tower
9SXEBM240T
Power Management Connectivity
Option Part Number
Industrial Gateway card
The Eaton Industrial Gateway Card (INDGW-M2) combines the features of an SNMP agent, HTTP/web server and a Modbus card to facilitate remote monitoring of your UPS system through any Building Management System.
INDGW-M2
Relay Card- MS
Provides dry-contact interface between your UPS and any relay-connected computer, including the AS/400, as well as a variety of industrial applications
Relay-MS
Gigabit Network Card
The Eaton Gigabit Network card (Network-M2) is Eaton’s latest UPS connectivity device that delivers IT professionals with new and exciting capabilities and features.
NETWORK-M2
Power Management Software
UPS and ePDU Supervisory Software
Part Number
Intelligent Power Manager
Intelligent Power Manager (IPM) is an easy to use yet powerful monitoring and management tool for UPS, ePDUs, shutdown software (IPP) and UPS network cards. It simplifies the management of such setups through powerfulView more
free download
Accessories
Option Part Number
Eaton 2m cable 36V EBM Tower
EBMCBL36T
Eaton 2m cable 48V EBM Tower
EBMCBL48T
Eaton 2m cable 96V EBM Tower
EBMCBL96T
Eaton cable adaptor 9SX 9130 36V Tower
CBLADAPT36T
Eaton cable adaptor 9SX 9130 48V Tower
CBLADAPT48T
Eaton cable adaptor 9SX 9130 96V Tower
CBLADAPT96T
Eaton 2m cable 240V EBM Tower
EBMCBL240T
Eaton cable adaptor 9SX 9130 240V Tower
CBLADAPT240T


Support

    For technical support on your Eaton UPS please contact:

    0508 NZ Service (0508 6973784)
    NZservice@eaton.com