Eaton 5110 UPS Technical Specs

Battery Runtimes

Eaton 5110
Rating 500 VA   700 VA 1000 VA
Part number  103004261-5591  103004262-5591 103004263-5591 
Capacity (VA/Watts)  500/300   700/420 1000/600 
Dimensions WxDxH (mm)  87x260x270 87x260x270 87x384x270
Weight (kg)  6 8 12
Input connection  IEC320/ 10A 
Output connection  4*IEC320 10A
+ 4 IEC320 10A surge only
Typical runtime 3 min full load
8 min half load
Bundled with (2) IEC-IEC cables
Software & USB cable
RJ 11 cable
Operational
Nominal input voltage (VAC)  230 VAC
Input voltage range  178-275 VAC
Operating frequency  50/60 Hz auto sensing
Nominal output voltage   230 VAC
Output voltage regulation 230 V +/- 10%
Overload capacity  130%+/- 10% immediate shutdown
105% shutdown after 5 min
Efficiency 95%, normal mode
User interface
LED  UPS On, UPS on Battery, Overload
Standard communication ports   USB
Environmental
 Operating Temperature 0ºC - +40 ºC
 Altitude < 3000 M
 Audible Noise  < 40 dB
Certification
Markings  CE

Battery Run Times (in minutes)

Load 5110 500 VA 5110 700 VA 5110 1000 VA
50 W 40 min 50 min 80 min
100 W 17 min 20 min 60 min
150 W 10 min 14 min 40 min
200 W 6 min 9 min 25 min
250 W 4 min 7.5 min 20 min
300 W 3 min 6 min 17 min
350 W   4 min 14 min
400 W 3 min 12 min
450 W     10 min
500 W 8 min
550 W     6 min
600 W 5 min

*This guide provides typical application information. Battery times are approximate and may vary with equipment, configuration, disk access, battery age, temperature, etc.