Powerware 9155 UPS Technical Specs

Battery Runtimes
Model Selection Guide
PDM chart
Accessories
Power
Rating  8kVA, 10 kVA, 12 kVA, 15 kVA at 0.9 power factor
Topology True double-conversion online UPS
Electrical Input
Nominal input voltage  200V - 240V with neutral or with optional input transformer
Input voltage range  -15%, +10% from nominal at 100% load without depleting battery
Operating frequency  50/60 Hz (45 to 65 Hz)
Input power factor  P.F >0.99 typical, >0.96 frequency converter
Input current distortion  5% THD
Electrical Output
Nominal output voltage   100/200, 110/220, 120/240 Vac 180� phase displacement; 120/208, 127/220 Vac 120� phase displacement
Output voltage regulation ±1% Static; ±5% dynamic at 100% resistive load change, <1 ms response time
Efficiency 90% typical
Battery
Battery Type 9Ah, sealed, lead-acid, maintenance-free
Battery Run Time See Battery Runtime Chart
Battery management ABM technology
Battery Replacement Field-replaceable
Charger Default is 3.4A per battery string. Charger current is configurable from 0.5 to 25A per string with an overall maximum of 34A (limited by input current)
Start-On-Battery Allows start of UPS without utility input
General
Diagnostics Full system self-test at startup
UPS Bypass Automatic on overload or UPS failure
Parallel for Redundancy and Capacity Yes, using Powerware Hot Sync technology
Dimensions and Weights See Model Selection Table
Overload
(Normal Operation)
150% for 5 sec / 125% for 1 min (online),
110% for 10 min
Communications
LCD Display Graphical LCD with blue backlight
LEDs  (4) LEDs for notice and alarm
Audible Alarms Yes
Communication Ports (1) RS-232, (1) relay contact, (1) REPO,
(2) environmental input
Communication Slot (2) X-Slot communication bays
Power Management Software Bundled Software Suite CD
Environmental
Operating Temperature 10°C to +40°C, +45°C with 7.5% derating;
Batteries recommended max. +25�C
Storage Temperature -15°C to +25°C
Relative Humidity 0-95%, non condensing
Audible Noise <53dBA at 1 meter (noise less room) typical
Altitude < 1000m at +40°C, < 3000m at +25°C
Certifications
Safety Certifications NOM-0190SCFI-1993, UL 1778, CSA C22.2, No. 107.3; EN 5502 Class A (CISPR22 Class A) and IEC 60950; IEC 62040-1-1
EMC Compliance IEC 62040-2, FCC Part 15, ICES-003, VCCI
Quality ISO 9001: 2000 and ISO 14001:1996
Markings UL, cUL, CSA, CE and NOM-NYCE

 

Battery Run Times (in minutes)

 VA  Watts  UPS
 + Internal
32 Battery
 (1) EBM 64  (2) EBM 64  (3) EBM 64  (4) EBM 64  UPS
 + Internal
64 Battery
 (1) EBM 96  (2) EBM 96  (3) EBM 96
 15000 13500 4.6 23. 43. 65.1 88.6 13.3 43.0 76.7 113
14500 13050 4.9 24.1 45.2 68.3 93.0 14.1 45.2 80.5 119
14000 12600 5.2 25.2 47.3 71.5 97.4 14.9 47.3 84.2 125
13500 12150 5.5 26.4 49.4 74.7 102 15.8 49.4 88.1 130
13000 11700 5.8 27.6 51.6 78.1 106 16.7 51.6 92.0 136
12500 11250 6.1 28.8 54.0 81.6 111 17.6 54.0 96.2 142
12000 10800 6.5 30.2 56.5 85.5 116 18.6 56.5 101 149
11500 10350 6.9 31.6 59.3 89.7 122 19.2 59.3 106 156
11000 9900 7.3 33.3 62.4 94.4 129 20.2 62.4 111 164
10500 9450 7.8 35.1 65.9 99.6 136 21.4 65.9 117 174
10000 9000 8.4 37.2 69.8 106 144 22.6 69.8 124 184
9500 8550 9.1 39.6 74.2 112 153 24.1 74.2 132 196
9000 8100 9.9 42.3 79.4 120 163 25.7 79.4 141 209
8500 7650 10.8 45.5 85.2 129 175 27.6 85.2 152 225
8000 7200 11.9 49.1 91.9 139 189 29.8 91.9 164 242
7500 6750 13.1 53.2 99.7 151 205 32.3 99.7 178 263
7000 6300 14.6 58.0 109 164 224 35.2 109 194 286
6500 5850 16.3 63.5 119 180 245 38.6 119 212 314
6000 5400 18.4 70.0 131 198 270 42.5 131 234 346
5500 4950 20.1 77.6 145 220 300 47.2 145 259 383
5000 4500 22.4 86.6 162 245 334 52.6 162 289 428
4500 4050 25.2 97.4 182 276 376 59.2 182 325 -
4000 3600 28.6 110 207 313 426 67.1 207 369 -
3500 3150 32.8 127 238 359 - 77.0 238 423 -
3000 2700 38.3 148 277 418 - 89.7 277 - -
2500 2250 45.6 176 329 - - 107 329 - -

Note: Backup times are approximate and may vary with equipment, configuration, battery age, temperature etc.

Model Selection Table

Order Number1 Description Power
Rating2 (kVA/W)
Input & Output
Connection4
Output Receptacles Dimensions
HxWxD (in)
Unit Weight3
(lb)
K408110000 PW9155 Model 8 - 32 Battery (2-high) 8 kVA / 7.2kW Hardwired See PDM chart 32.2 x 12.0 x 32.0 352
K408120000 PW9155 Model 8 - 64 Battery (3-high)  8 kVA / 7.2kW Hardwired See PDM chart 47.8 x 12.0 x 32.0 590
K408130000 PW9155 Model 8 - 32 Battery with Transformer (3-high)  8 kVA / 7.2kW Hardwired See PDM chart 47.8 x 12.0 x 32.0 558
K410110000 PW9155 Model 10 - 32 Battery (2-high)  10 kVA / 9kW Hardwired See PDM chart 32.2 x 12.0 x 32.0 352
K410120000 PW9155 Model 10 - 64 Battery (3-high)  10 kVA / 9kW Hardwired See PDM chart 47.8 x 12.0 x 32.0 590
K410120000 PW9155 Model 10 - 32 Battery with Transformer (3-high)  10 kVA / 9kW Hardwired See PDM chart 47.8 x 12.0 x 32.0 558
K412110000 PW9155 Model 12 - 32 Battery (2-high)  12 kVA / 10.8kW Hardwired See PDM chart 32.2 x 12.0 x 32.0 352
K412120000 PW9155 Model 12 - 64 Battery (3-high)  12 kVA / 10.8kW Hardwired See PDM chart 47.8 x 12.0 x 32.0 590
K412130000 PW9155 Model 12 - 32 Battery with Transformer (3-high)  12 kVA / 10.8kW Hardwired See PDM chart 47.8 x 12.0 x 32.0 558
K415110000 PW9155 Model 15 - 32 Battery (2-high)  15 kVA / 13.5kW Hardwired See PDM chart 32.2 x 12.0 x 32.0 352
K415120000 PW9155 Model 15 - 64 Battery (3-high)  15 kVA / 13.5kW Hardwired See PDM chart 47.8 x 12.0 x 32.0 590
K415130000 PW9155 Model 15 - 32 Battery with Transformer (3-high)  15 kVA / 13.5kW Hardwired See PDM chart 47.8 x 12.0 x 32.0 558

1. 50/60 Hz auto-sensing. All models can be used for frequency/phase conversion with derated 80% load, plese refer to manual for details.
2. Input voltage 200-240V with neutral or with optional input isolation transformer. Output voltages are user-selectable 100/200, 110/220, 120/240 Vac 180 phase displacement, or 120/208, 127/220 Vac 120 phase displacement.
3. Weight is installed weight, add 47 pounds (for 2-high models) or 50 pounds (for 3-high models) to determine shipping weight.
4. An input neutral is required for all configurations unless the input isolation transformer is used.

Power Distribution Module (PDM)

Optional Recepticle Panels Breaker Voltage Phase
(1) L15-30R 30A 208V 3
(1) L21-20R 20A 208/120V 3
(1) L21-30R 30A 208/120V 3
(2) 5-15R 15A 120V 1
(2) 5-20R 20A 120V 1
(2) 6-15R 15A 208V 2
(2) 6-20R 20A 208V 2
(2) L5-15R 15A 120V 1
(1) L5-20R1 20A 120V 1
(1) L5-30R1 30A 120V 1
(2) L6-15R 15A 208V 2
(1) L6-20R1 20A 208V 2
(1) L6-30R1 30A 208V 2
(1) L14-20R1 20A 208/120V 2
(1) L14-30R1 30A 208/120V 2
(2) IEC 320 C13 (120V) 20A 120V 1
(2) IEC 320 C19 (120V) 20A 120V 1
Blank panel      

Accessories

Order Number Description Dimensions H x W x D (in) Unit Weight (lb)
Powerware Hot Sync
124100017-001 Parallel Cabinet 24.0 x 20.3 x 2.2 57.3
103004336 Powerware HotSync CAN Bridge Card    
Extended Battery Module (EBM) or Cabinets (EBC)
103004192-5501 EBM 64 (2-high) 32.2 x 12.0 x 30.2 480
103004193-5501 EBM 96 (3-high) 47.8 x 12.0 x 30.2 710
Seismic Mounting Kit
103004194-5501 Seismic Kit, Rated Zone 4, UL Tested, Performance rating based on NEBS GR-63-CORE Standard Vibration Test Fits both 2-& 3-high models 136
Maintenance Bypass Module (MBM)
103004184-5501 Rear UPS-mounted Maintenance Bypass Module 16.5 x 12 x 7 15
BPE14MBB1A Wall-mounted Maintenance Bypass Module 21 x 14 x 6.75 31
Powerware 9155 Parallel System Start Up
OSTUP9155P15KCX 8-10 kVA 2 or 3 Unit Parallel
OSTUP9155P10KCX 12-15 kVA 2 or 3 Unit Parallel
103004626 Parallel System 2 unit upgrade kit (includes Can Bridge Cards, Procedures, and Parallel User's Guide)
103004627 Parallel System 3 unit upgrade kit (includes Can Bridge Cards, Procedures, and Parallel User's Guide)
Upgrades
103004195 8 kVA 10 kVA
103004196 12 kVA to 15 kVA

Connectivity Options

Part Number Description
103005868-5591  Powerware Power Xpert Gateway Series 2000 Card 
116750221-001 ConnectUPS-X Web/SNMP/xHub Card
05146288-5501 ConnectUPS-MX SNMP/Modem Card (9155 only)
103002510-5501 Modbus Card
01546447-5502 Multi-Server Card (9155 only)
1018460 Relay Interface Card (AS/400 compatible)
103003055 Industrial Relay Card
116750224-001 Environmental Probe (requires ConnectUPS Web/SNMP card)