Eaton Intelligent Power Manager

Eaton’s Intelligent Power Manager (IPM) software provides the tools needed to monitor and manage power equipment in your physical or virtual environment keeping IT devices up and running during a power or environmental event. This innovative software solution ensures system uptime and data integrity by allowing you to remotely monitor, manage and control devices on your network.

 

Eaton’s Intelligent Power Manager software enables you to:

  • Remotely monitor and manage multiple devices across your network from a single interface
  • Suspend non-critical virtual machines, consolidate critical virtual machines and shut down unused servers to extend battery runtime
  • Initiate a virtual machine move or graceful shutdown in the event of an extended outage
  • Set server power consumption limits for extended battery runtime with Cisco UCS management software or HPE OneView
  • Automate disaster avoidance with a planned migration application, such as VMware Site Recovery Manager and Microsoft Live Migration
  • Integrate with VMware’s vRealize Operations Manager using Eaton’s Infrastructure Management Pack to manage health, risk and efficiency of power and environmental devices
  • See how IPM integrates into a Network and IT closet solution or a Server room solution
  • Integration with Microsoft Hyper-V for targeted load shedding and remote agentless shutdown
  • IPM integration with VMware vSAN for cluster shutdown capabilities
  • OpenStack capabilities for rack power optimization

Not sure which license to choose? Check out this comparison

One licensed node is defined as a UPS, rack PDU or IPM instance.

See how IPM integrates with:

VMWare ready logo Citrix ready logo Simplivity logo Nutanix logo
       
Cisco Cisco Cisco HPE logo

Licenses

IPM Monitor
IPM Monitor is FREE up to 10 nodes
Part Number UPS or rack PDU nodes List Price*
IPM-MON-15 15 $1,589
IPM-MON-25 25 $2,648
IPM-MON-35 35  $3,707
IPM-MON-50 50 $4,926
IPM-MON-100 100 $9,852
IPM-MON-250 250 $23,399
IPM-MON-500 500 $44,334
IPM Basic
IPM Monitor is FREE up to 10 nodes
Part Number UPS or rack PDU nodes List Price*
IPM-BASIC-15 15 $2,217
IPM-BASIC-25 25 $3,510
IPM-BASIC-35 35 $4,655
IPM-BASIC-50 50 $6,404
IPM-BASIC-100 100 $12,069
IPM-BASIC-250 250 $30,172
IPM-BASIC-500 500 $60,343
IPM Gold
If you are interested in a trial license of IPM Gold, email InsideSalesEngineerUPS@eaton.com.
Part Number UPS or rack PDU nodes List Price*
IPM-GOLD-5 5 $4,434
IPM-GOLD-10 10 $6,158
IPM-GOLD-15 15 $8,313
IPM-GOLD-25 25 $12,315
IPM-GOLD-35 35 $16,379
IPM-GOLD-50 50 $22,167
IPM-GOLD-100 100 $39,408
IPM-GOLD-250 250 $73,889
IPM-GOLD-500 500 $110,834

* List prices are not a reflection of the actual product price paid. Contact your Eaton reseller or partner to obtain a quote.


 


Sorry no documents are available.

Intelligent Power Manager Installation Service
Option Part Number
Onsite professional installation
of IPM by Eaton’s trained field technicians, who will configure IPM with Eaton power quality equipment and provide appropriate training for users. For more information, contact sales at 800-356-5794.
One Day Onsite: SW06NXXX-001X
Two Days Onsite: SW06NXXX-002X
Power Management Connectivity
Option Part Number
Environmental Monitoring Probe
Allows remote monitoring of temperature, humidity and two other contact devices (requires Network Card-MS)
42R4317
Network Card-MS
Provides real time monitoring and control across UPSs in your network (Card is included with models 5PX1500RTN, 2200RTN, 3000RTUN, 3000iRT2UN)
Network-MS
Power Xpert Gateway UPS card
The Power Xpert Gateway UPS card allows direct connection to Ethernet networks and Web access to Eaton Powerware x-slot compatible UPSs.
PXGXUPS

Intelligent Power Manager Installation Service
Option Part Number
Onsite professional installation
of IPM by Eaton’s trained field technicians, who will configure IPM with Eaton power quality equipment and provide appropriate training for users. For more information, contact sales at 800-356-5794.
One Day Onsite: SW06NXXX-001X
Two Days Onsite: SW06NXXX-002X

Questions before you buy?

Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Thursday: 8:00 a.m. to 7:00 p.m. Eastern Time
Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
E-mail: InsideSalesEngineerUPS@eaton.com

Questions about a product you own?

Call toll Free: 1 800 356 5737 or complete this quick form

Need help with installation?

Video
Video
Video
Video
Video
Video
Video
Video
Video