Rack Enclosure product image

Eaton Enclosures

Eaton’s Enclosure solutions address the first critical step in planning an ideal data centre and encompass a wide range of cabinets and racks for network, telecom and server applications.

It complements a comprehensive power quality and management portfolio that includes rackmount UPSs and enclosure based power distribution units (ePDUs).

Eaton vendor neutral and highly flexible 19” enclosure provides multiple solutions in the data centre and IT infrastructure environment.

Features and Benefits

  • Lightweight but sturdy
  • Stylish contoured front door provides 2,649.22cm2 total open area. Exceeds major IT equipment air flow requirements
  • Vendor neutral, compatible with all 19” standard IT equipment
  • Depth adjustable 19” vertical mounting rails
  • “U” numbers printed on rails
  • Quick release and field reversible doors
  • Overall height on casters, just under 2 metres, fits through standard doorway
  • Two piece side panels provides easy access to interior
Related Information
Product Summary
Product Literature