Eaton 9130 Rackmount UPS Technical Specifications

 Model Selection Guide
 Battery Runtimes (0.7 PF)
 Battery Runtimes (0.9 PF)

General
User InterfaceGraphical LCD with blue backlight and text in English, French, German, Russian and Spanish
LEDsFour status-indicating LEDs
TopologyTrue online, double-conversion
DiagnosticsFull system self-test
UPS BypassAutomatic bypass
DimensionsSee models table
Rail kitIncluded with all rackmount units
Electrical Input
Nominal Voltage120V, 220–240V
Voltage Range120V: 90–138 Vac
230V: 160–276 Vac
Power drawn from UPS700: 3.0A @230V, 5.8A @120V
1000: 4.3A @230V, 8.3A @120V
1500: 6.5A @230V, 12.5A @120V
2000: 8.7A @230V, 16.6A @120V
3000: 13A @230V, 25A @ 120V
Dedicated circuit breaker rating UPS input rating120V:
700–1500 VA: 15A
2000 VA: 20A
2500–3000 VA: 30A
230V:
700–2000 VA: 10A
3000 VA: 16A
Frequency 50/60 Hz
Frequency Range45–65 Hz
Electrical Output
Power Factor0.9
On Utility Voltage±3% of nominal regulation
On Battery Voltage±3% of nominal regulation
Efficiency>95% in high-efficiency mode; >86% in online mode
Frequency Regulation±3% Hz online
Load Crest Factor3 to 1
Battery
Battery TypeVRLA 12V/9 Ah (both internal and external)
Battery Runtimesee runtime table
Battery ReplacementHot-swappable internal and external batteries
Start-On-BatteryAllows start of UPS without utility input
Communications
Serial PortRS-232 standard, for interface to power management software
USB PortHID standard, for communicating with Windows XP & Vista
Relay OutputCommon alarm standard
Communications SlotOptional communication slots (BD Slot)
Optional Communication CardsSNMP/Web card for direct control and monitoring in SNMP-based networks, monitoring of UPS status and meters through Web browser interface. Relay card for integration to industrial environment and building management systems, remote shutdown for IBM AS/400 systems
Environmental
Safety Markings120V: UL, CUL, VCCI
230V: CE, GS
EMC Markings120V: FCC Class B, EN55022 Class B (1.5 kVA and below); FCC Class A, EN55022 Class A (2.0 kVA and above)
230V: CE (per IEC/EN62040-2: Emissions, Category C1; Immunity, Category C2)
Audible Noise<50 dB
Ambient Operating Temperature0°C (32°F) to +40°C (104°F)
Storage temperature-20°C (-4°F) to +40°C (104°F) with batteries and
-25°C (-13°F) to +55°C (131 °F) without batteries
Relative Humidity5–90% non-condensing

Heat Dissipation

For all voltages: 240V and 120V
Eaton 9130 ModelWatts
700 VA103
1000 VA140 
1500 VA196
2000 VA252
3000 VA317

In the interests of continual product improvement all specifications are subject to change without notice.

Model Selection Guide

DescriptionPart NumberRating (VA/Watts)Input connectionOutput ReceptaclesDimensions
H x W x D, mm
Weight
kg
230V, 50/60Hz
9130-1000iRM 2U103006455-65911000/900C14(6) C1386.5 x 438 x 45016.0
9130-1500iRM 2U103006456-65911500/1350C14(6) C1386.5 x 438 x 45019.0
9130-2000iRM 2U103006457-65912000/1800C14(8) C13, (1) C1986.5 x 438 x 60029.0
9130-3000iRM 2U103006463-65913000/2700C20(8) C13, (1) C1986.5 x 438 x 60029.5
120V, 50/60Hz
9130-1000RM 2U103006448-65911000/9005-15P(6) 5-15R87 x 438 x 45016.0
9130-1500RM 2U103006449-65911500/13505-15P(6) 5-15R87 x 438 x 45019.5
9130-2000RM 2U103006450-65912000/18005-20P(6) 5-20R, (1) L5-20R87 x 438 x 60029.0
9130-3000RM 2U103006452-65913000/2700L5-30P(6) 5-20R, (1) L5-20R87 x 438 x 60029.5
Extended Battery Modules
9130RM EBM 36 (1kVA)103006458-6591NANANA86.5 x 438 x 45022.1
9130RM EBM 48 (1.5kVA)103006459-6591NANANA86.5 x 438 x 45028.1
9130RM EBM 72 (2/3kVA)103006460-6591NANANA86.5 x 438 x 60041.1

Battery Backup Times (in minutes) at 0.7 Power Factor

Load (VA/Watts) Internal
Batteries
1 EBM 2 EBMs 3 EBMs 4 EBMs
9130-1000 VA, 2U
1000/700 10 40 78 110 150
750/525 13 55 103 151 223
500/350 22 82 186 250 312
250/175 47 190 328 431 584
9130-1500 VA, 2U
1500/1050 7 32 61 98 128
1125/788 11 47 83 126 195
750/525 18 81 143 208 262
375/263 38 171 298 416 564
9130-2000 VA, 2U
2000/1400 10 46 83 118 163
1500/1050 13 64 118 170 221
1000/700 25 95 190 242 345
500/350 53 205 346 488 625
9130-3000 VA, 2U
3000/2100 6 25 45 68 96
2250/1575 8 34 70 96 130
1500/1050 14 62 92 156 211
750/525 34 130 212 355 442

Battery Backup Times (in minutes) at 0.9 Power Factor

Load (VA/Watts) Internal
Batteries
1 EBM 2 EBMs 3 EBMs 4 EBMs
9130-1000 VA, 2U
1000/900 6 32 51 82 100
750/675 9 43 80 108 158
500/450 19 68 111 193 246
250/225 30 124 272 368 483
9130-1500 VA, 2U
1500/1350 6 25 46 69 90
1125/1013 8 32 69 96 126
750/675 14 62 113 172 222
375/338 29 115 218 335 374
9130-2000 VA, 2U
2000/1800 6 33 59 88 119
1500/1350 9 47 83 130 161
1000/900 17 72 129 183 260
500/450 40 155 277 398 509
9130-3000 VA, 2U
3000/2700 4 19 34 53 69
2250/2025 5 29 53 79 103
1500/1350 9 45 84 122 165
750/675 27 102 175 263 344

* Runtimes are shown at a 0.7 power factor. Backup times are approximate and may vary with equipment, configuration, battery age, temperature, etc.