UPS form factors
Desktop and tower UPS
a. The Eaton 3S UPS also fits easily on top of or under a desk.
b. The Eaton 9130 tower UPS fits under a desk or in a network closet.
a. The Eaton 3S UPS also fits easily on top of or under a desk.
b. The Eaton 9130 tower UPS fits under a desk or in a network closet.
Rackmount UPS
The Eaton 9130 rackmount UPS occupies only 2U of rack space (fits both 2- and 4-post racks).
The Eaton 9130 rackmount UPS occupies only 2U of rack space (fits both 2- and 4-post racks).
Two-in-one rackmount/tower UPS
The Eaton 9PX can be mounted in a rack or installed as a tower model.
The Eaton 9PX can be mounted in a rack or installed as a tower model.
Scalable UPS
a. The Eaton BladeUPS is a scalable, redundant rackmount UPS.
b. The Eaton 9170+ is a scalable, redundant UPS.
c. The Eaton 93PM is a vertical or horizontal scalable white or grey space solution.
a. The Eaton BladeUPS is a scalable, redundant rackmount UPS.
b. The Eaton 9170+ is a scalable, redundant UPS.
c. The Eaton 93PM is a vertical or horizontal scalable white or grey space solution.
Large tower UPS
The Power Xpert 9395 is designed to be a central backup for multiple loads, including data centers.
The Power Xpert 9395 is designed to be a central backup for multiple loads, including data centers.
Interested in more information like this?
View the Eaton UPS & power management fundamentals handbook
Listado de productos

- PC, Estación de Trabajo y AV Doméstico
- Eaton 3S (550-700 VA)
- Eaton 5E (500-2000VA)
- Eaton 5S (550 - 1500VA)
- UPS de Red y de Servidor
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9SX (5-11 kVA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-15 KVA)
- UPS de Centro de Datos e Instalación
- BladeUPS (12-60 kW)
- Eaton 9355 (10-40 kVA)
- Eaton 93E (15-400 kVA)
- Eaton 93PM (30-200 kW)
- Eaton 9390 (40-160 kVA)
- Power Xpert 9395 (225-1100 kVA)
- UPS Industriales y Marinas
- Eaton FERRUPS (0,5-18kVA)
- Eaton FERRUPS RM 60Hz (1400-7000VA)
- Eaton 9155 Marino (8-30kVA)
- Eaton 9355 Marino (8-40kVA)
- Eaton 9PHD Marine (30-200 kVA)
- Power Xpert 9395 Marino (225-1100kVA)
- Energía de Corriente Contínua