UPS form factors

Desktop UPS Tower UPS
a.
 
b.
 
Desktop and tower UPS
a. The Eaton 3S UPS also fits easily on top of or under a desk.
b. The Eaton 9130 tower UPS fits under a desk or in a network closet.
Wall-mount UPS
The Eaton 5P rackmount UPS includes hardware to mount it to a wall.
Rackmount UPS
The Eaton 9130 rackmount UPS occupies only 2U of rack space (fits both 2- and 4-post racks).
Two-in-one rackmount/tower UPS
The Eaton 9PX can be mounted in a rack or installed as a tower model.
Scalable UPS Scalable UPS Scalable UPS
a.
 
b.
 
c.
 
Scalable UPS
a. The Eaton BladeUPS is a scalable, redundant rackmount UPS.
b. The Eaton 9170+ is a scalable, redundant UPS.
c. The Eaton 93PM is a vertical or horizontal scalable white or grey space solution.
Large tower UPS
The Power Xpert 9395 is designed to be a central backup for multiple loads, including data centers.

 

Interested in more information like this?
View the Eaton UPS & power management fundamentals handbook