Basic Power Protection and UPS Elements
UPS startup
Self-startup, assisted startup or manufacturer-required startup. Find out which one is ideal for you.
UPS form factors
Where do you plan on installing your UPS and how much space does it need? The UPS form factors are a necessary consideration.
VA versus Watts
What is the distinction between the two measurements? Both are important when sizing your equipment.
Input / output connections
Here you will be able to visually confirm plug and receptacle options.
Single or three-phase power
A quick guide to deciphering the difference between single and three-phase power.
Rack types
Two-post, four-post, divider panels, baying or ganging, wallmount.
Listado de productos

- PC, Estación de Trabajo y AV Doméstico
- Eaton 3S (550-750 VA)
- Eaton 5S (550 - 1500VA)
- UPS de Red y de Servidor
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton 9PX (2-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9155 (8-15 KVA)
- UPS de Centro de Datos e Instalación
- BladeUPS (12-60 kW)
- Eaton 9355 (10-40 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (50-100 kW)
- Eaton 9390 (40-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)
- Energía de Corriente Contínua