This is an Eaton ePDU G3 Metered Input model. These ePDUs feature best-in-class technologies, including ±1% billing grade accuracy, an advanced LCD pixel display, a hot-swap meter and the ability to daisy chain four ePDUs to share the same network connection and IP address. This model is part number EMI301-10 (38U, vertical mount)