This is an Eaton ePDU G3 Managed model. These ePDUs feature the ability to control and meter at the outlet level. Additionally, the existing state-of-the-art features of the G3 platform are included. This model is part number EMA329-06. (38U, vertical mount)