Eaton SPD-DM series
Designed for IEC, Class III, 5-48V differential signal protection, 13mm wide din rail mount, modular cartridge.
Eaton SPD-DM - Technical Specifications
Product Snapshot | |
---|---|
KA rating | 10kA |
Connection type | Parallel shunt |
Operation modes | L-L, L-G |
Operating voltages | 5, 12, 24, 48 VDC |
Models | |||
---|---|---|---|
Part Number | Configuration modes | ||
EATON SPD-DM | |||
SPD-DM05 | 5V L-L, L-G | ||
SPD-DM12 | 12V L-L, L-G | ||
SPD-DM24 | 24V L-L, L-G | ||
SPD-DM48 | 48V L-L, L-G |
Eaton SPD-DM - Features
- 1 mode plug-in protection
- 10kA surge suppression rating
- Compact solution for data systems protection
- DIN43880 case, 13mm wide